Threaded inserts reinforced internal thread self-locking (K0402) (Part Numbers - CAD Download)

Threaded inserts reinforced internal thread self-locking (K0402)
[Specifications]
・Version 1: Self-locking
・Version 2: Reinforced
・Material: Stainless steel
・Core drill φ(mm): 6.9-28
・Surface finish body: Passivated

[Features]
・Enables tapped holes which have been damaged to be used again or repaired
・Suitable for use in various materials
・Quick and easy installation
・No other special tools are needed besides the assembly tool

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0402.104
K0402.105
K0402.106
K0402.108
K0402.110
K0402.112
K0402.114
K0402.116
K0402.116X15
K0402.118X15
K0402.120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Core drill Ø
(mm)
Counter- sink Ø +0.25
(mm)
D1=Internal thread D2=External thread L length
(mm)
L1 length
(mm)
Min. thread depth
(mm)
Removal drill Ø
(mm)
Removal drilling depth
(mm)
Tap size
(mm)
Order No. assembly tool

10.05 €

1 4 Days 6.98.3M4M8849.55.54M8K0399.804

8.99 €

1 4 Days 8.810.3M5M10x1.2510512.57.54.8M10x1.25K0399.805

9.23 €

1 4 Days 10.812.3M6M12x1.2512614.59.54.8M12x1.25K0399.806

9.87 €

1 4 Days 12.814.3M8M14x1.514716.511.54.8M14x1.5K0399.808

10.74 €

1 4 Days 14.816.3M10M16x1.516818.513.54.8M16x1.5K0399.810

13.65 €

1 4 Days 16.818.3M12M18x1.518920.515.54.8M18x1.5K0399.812

17.57 €

1 4 Days 18.820.3M14M20x1.5201022.517.54.8M20x1.5K0399.814

20.50 €

1 4 Days 20.722.3M16M22x1.5221124.517.86.4M22x1.5K0399.816

20.50 €

1 4 Days 20.722.3M16x1.5M22x1.5221124.517.86.4M22x1.5K0399.816

28.55 €

1 4 Days 22.524.3M18x1.5M24x1.5241226.519.86.4M24x1.5K0399.818

34.24 €

1 4 Days 2830.3M20M30x2301534.525.86.4M30x2K0399.820

Loading...

  1. 1

Basic information

Material Stainless steel Surface finish body passivated Version 1 self-locking
Version 2 reinforced

Tech Support