Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0401.106
Part Number
|
---|
K0401.106 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Core drill Ø (mm) | Counter- sink Ø +0.25 (mm) | D1=Internal thread | D2=External thread | L length (mm) | L1 length (mm) | Min. thread depth (mm) | Removal drill Ø (mm) | Removal drilling depth (mm) | Tap size (mm) | Order No. assembly tool | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.23 € | 1 | 4 Days | 8.8 | 10.3 | M6 | M10x1.25 | 10 | 5 | 11.5 | 7.5 | 4.8 | M10x1.25 | K0398.806 |
Loading...
Material | Stainless steel | Surface finish body | passivated | Version 1 | self-locking |
---|
This page is Threaded inserts with internal thread self-locking (K0401), part number K0401.106.
You can find the detail information about specifications and dimensions on part number K0401.106.
Configure
Basic Attributes
Type
Core drill Ø(mm)
Counter- sink Ø +0.25(mm)
D1=Internal thread
D2=External thread
L length(mm)
L1 length(mm)
Min. thread depth(mm)
Removal drill Ø(mm)
Removal drilling depth(mm)
Tap size(mm)
Order No. assembly tool
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0401.105 |
K0401.108 |
K0401.110 |
K0401.112 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Core drill Ø (mm) | Counter- sink Ø +0.25 (mm) | D1=Internal thread | D2=External thread | L length (mm) | L1 length (mm) | Min. thread depth (mm) | Removal drill Ø (mm) | Removal drilling depth (mm) | Tap size (mm) | Order No. assembly tool |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.99 € | 1 | 4 Days | 6.9 | 8.3 | M5 | M8 | 8 | 4 | 9.5 | 5.5 | 4 | M8 | K0398.805 | ||
9.87 € | 1 | 4 Days | 10.8 | 12.3 | M8 | M12x1.25 | 12 | 6 | 13.5 | 9.5 | 4.8 | M12x1.25 | K0398.808 | ||
10.74 € | 1 | 4 Days | 12.8 | 14.3 | M10 | M14x1.5 | 14 | 7 | 15.5 | 11.5 | 4.8 | M14x1.5 | K0398.810 | ||
13.65 € | 1 | 4 Days | 14.8 | 16.3 | M12 | M16x1.5 | 16 | 8 | 17.5 | 13.5 | 4.8 | M16x1.5 | K0398.812 |