Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
W3XK 2532 08/08 |
W3YK 2532 08/08 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Operating Temperature Range (°C) | Moment of Inertia (g・cm2) | Max. Torque (Ncm) | Max. Offset Off Shafts (Radial) (mm) | Max. Offset Off Shafts (Axial) (mm) | Max. Offset Off Shafts (Angular) (Grad) | Torsion Spring Stiffness (Nm/rad) | Radial Spring Stiffness (N/mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.92 € | 1 | Available | 5 Days | 8 | 8 | 25 | 32 | 1.2 | 5000 | -40~+140 | 82 | 400 | ± 0.13 | ± 0.2 | ± 5 | 35 | 252 | 86 | ||
131.65 € | 1 | Available | 5 Days | 8 | 8 | 25 | 32 | 1.2 | 5000 | -40~+140 | 82 | 400 | ± 0.13 | ± 0.2 | ± 5 | 35 | 252 | 86 |
Loading...
Type | With Slit |
---|
Configure
Basic Attributes
Type
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Dia. A(mm)
Overall Length W(mm)
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Moment of Inertia(g・cm2)
Max. Torque(Ncm)
Max. Offset Off Shafts (Radial)(mm)
Max. Offset Off Shafts (Axial)(mm)
Max. Offset Off Shafts (Angular)(Grad)
Torsion Spring Stiffness(Nm/rad)
Radial Spring Stiffness(N/mm)
Filter by standard shipping days
Optional Attributes