Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W6AK 1323 04/04
Part Number
|
---|
W6AK 1323 04/04 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Operating Temperature Range (°C) | Moment of Inertia (g・cm2) | Max. Torque (Ncm) | Max. Offset Off Shafts (Radial) (mm) | Max. Offset Off Shafts (Axial) (mm) | Max. Offset Off Shafts (Angular) (Grad) | Torsion Spring Stiffness (Nm/rad) | Radial Spring Stiffness (N/mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.31 € | 1 | Available | 5 Days | 4 | 4 | 13 | 23 | 0.3 | 5000 | -40~+140 | 1.2 | 200 | ± 0.16 | ± 0.25 | ± 5 | 12 | 40 | 5 |
Loading...
Type | With Slit |
---|
This page is Multi Beam Flexible Coupling / W2AS, W3AK, W3YK, W6AK, W6XK / ABP Antriebstechnik, part number W6AK 1323 04/04.
You can find the detail information about specifications and dimensions on part number W6AK 1323 04/04.
Configure
Basic Attributes
Type
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Dia. A(mm)
Overall Length W(mm)
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Moment of Inertia(g・cm2)
Max. Torque(Ncm)
Max. Offset Off Shafts (Radial)(mm)
Max. Offset Off Shafts (Axial)(mm)
Max. Offset Off Shafts (Angular)(Grad)
Torsion Spring Stiffness(Nm/rad)
Radial Spring Stiffness(N/mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
W2AS 2550 06/12 |
W2AS 2550 08/08 |
W2AS 2550 08/10 |
W6AK 1323 05/05 |
W6AK 1625 04/04 |
W6AK 1625 06/06 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Operating Temperature Range (°C) | Moment of Inertia (g・cm2) | Max. Torque (Ncm) | Max. Offset Off Shafts (Radial) (mm) | Max. Offset Off Shafts (Axial) (mm) | Max. Offset Off Shafts (Angular) (Grad) | Torsion Spring Stiffness (Nm/rad) | Radial Spring Stiffness (N/mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | - | 1 | 6 Days | 6 | 12 | 25 | 50 | 3.5 | 8.000 | 25~50 | 42,6 | 3500 | ± 0,3 | ± 1 | ± 30 | 10,5 | - | 25 | ||
- | - | 1 | 6 Days | 8 | 8 | 25 | 50 | 3.5 | 8.000 | 25~50 | 42,6 | 3500 | ± 0,3 | ± 1 | ± 30 | 10,5 | - | 25 | ||
- | - | 1 | 6 Days | 8 | 10 | 25 | 50 | 3.5 | 8.000 | 25~50 | 42,6 | 3500 | ± 0,3 | ± 1 | ± 30 | 10,5 | - | 25 | ||
44.31 € | 1 | Available | 5 Days | 5 | 5 | 13 | 23 | 0.3 | 5000 | -40~+140 | 1.2 | 200 | ± 0.16 | ± 0.25 | ± 5 | 12 | 40 | 5 | ||
38.18 € | 1 | Available | 5 Days | 4 | 4 | 16 | 25 | 0.4 | 5000 | -40~+140 | 3.4 | 340 | ± 0.2 | ± 0.25 | ± 5 | 20 | 40 | 8.5 | ||
38.18 € | 1 | Available | 5 Days | 6 | 6 | 16 | 25 | 0.4 | 5000 | -40~+140 | 3.4 | 340 | ± 0.2 | ± 0.25 | ± 5 | 20 | 40 | 8.5 |