Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DKPSY 4848 10/14
Part Number
|
---|
DKPSY 4848 10/14 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Moment of Inertia (g・cm2) | Max. Torque (Ncm) | Max. Offset Off Shafts (Radial) (mm) | Max. Offset Off Shafts (Axial) (mm) | Torsion Spring Stiffness (Nm/rad) | Radial Spring Stiffness (N/mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.35 € | 1 | Available | 5 Days | 10 | 14 | 48 | 48 | 106 | 2 | ± 3 | ± 4 | 28 | 7 | 88 |
Loading...
Allowable Torque(Nm) | 1 | Max. Rotational Speed(r/min) | 3000 | Operating Temperature Range(°C) | -30::+80 |
---|---|---|---|---|---|
Max. Offset Off Shafts (Angular)(Grad) | ± 7 |
This page is Double Loop Coupling / DKPSY / ABP Antriebstechnik, part number DKPSY 4848 10/14.
You can find the detail information about specifications and dimensions on part number DKPSY 4848 10/14.
Configure
Basic Attributes
Type
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Dia. A(mm)
Overall Length W(mm)
Moment of Inertia(g・cm2)
Max. Torque(Ncm)
Max. Offset Off Shafts (Radial)(mm)
Max. Offset Off Shafts (Axial)(mm)
Torsion Spring Stiffness(Nm/rad)
Radial Spring Stiffness(N/mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DKPSY 2928 06/06 |
DKPSY 4848 10/10 |
DKPSY 4848 14/14 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Moment of Inertia (g・cm2) | Max. Torque (Ncm) | Max. Offset Off Shafts (Radial) (mm) | Max. Offset Off Shafts (Axial) (mm) | Torsion Spring Stiffness (Nm/rad) | Radial Spring Stiffness (N/mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.12 € | 1 | Available | 5 Days | 6 | 6 | 29 | 28 | 41 | 0.5 | ± 2 | ± 2 | 13 | 13 | 33 | ||
59.35 € | 1 | Available | 5 Days | 10 | 10 | 48 | 48 | 106 | 2 | ± 3 | ± 4 | 28 | 7 | 88 | ||
59.35 € | 1 | Available | 5 Days | 14 | 14 | 48 | 48 | 106 | 2 | ± 3 | ± 4 | 28 | 7 | 88 |