Manufacturer part number: REP-62-P
Brand: DESTACO
Price: 963.05 €
Delivery time: 22 Days
Size: 62
Gripping Force: 771 N
Stroke: 10 mm
Weight: 0.55 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
REP-62-P
Operating Pressure Range(MPa) | 0.2::0.7 | Ingress Protection Class (IP) | IP55 | Power | Pneumatic |
---|---|---|---|---|---|
Stroke | Standard | Spring | None | Seals | Buna-N |
Stripper Plate | None |
This page is Cam Lever Parallel Grippers (REP2 Series), part number REP-62-P.
You can find the detail information about specifications and dimensions on part number REP-62-P.
Part Number |
---|
REP-112-P |
REP-82-P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Gripping Force (N) | Stroke (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|
1,428.28 € | 1 | 20 Days | 112 | 3351 | 20 | 2.45 | ||
1,100.02 € | 1 | 22 Days | 82 | 2140 | 13 | 0.9 |