Sealed Parallel Grippers (RP11-19 Series)

Sealed Parallel Grippers (RP11-19 Series)
Designed for inline part pressing applications, OEM machine pick-and-place, and packaging applications. These units are widely used, robust sealed design grippers for automotive assembly. Double wedge design for high impact applications. Hardened steel bottom for part pressing applications. Inductive jaw location sensing. Grip force range from 178N [40 lbs] to 2669N [600 lbs] and stroke range from 6.4mm [0.25 in] to 50.8mm [2.00 in]

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RP-11M
RP-15M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Gripping Force
(N)
Stroke
(mm)
Weight
(kg)

559.93 €

1 20 Days 111786.40.12

622.82 €

1 9 Days 1531012.70.57

Loading...

  1. 1

Basic information

Operating Pressure Range(MPa) 0.3::0.7 Ingress Protection Class (IP) IP43 Unit Type Metric
Stroke Standard Seals Buna-N

Tech Support