Parallel Grippers (RPW Series) (Part Numbers - CAD Download)

Parallel Grippers (RPW Series)
Designed for wide part gripping, gantry systems, and harsh gripping environments. These robust, wide body grippers can perform at grip force ranges from 222N thru 2091N and strokes ranging from 19mm thru 114mm. They feature a rack and pinion design for smooth operation, and the jaws well supported to grip large and wide parts. Double rod seals for extended life in harsh environments and optional non-synchronous jaw operation.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPW-625M-1
RPW-625M-2
RPW-750M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Gripping Force
(N)
Stroke
(mm)
Stroke Weight
(kg)

1,323.48 €

1 20 Days 625106850.8Standard3

1,907.37 €

1 20 Days 625106888.9Extended3.6

2,335.57 €

1 20 Days 7502091114.3-6.4

Loading...

  1. 1

Basic information

Operating Pressure Range(MPa) 0.3::0.7 Ingress Protection Class (IP) IP54 Unit Type Metric
Jaw Action Synchronous Seals Buna-N

Tech Support