Manufacturer part number: REP-63-P
Brand: DESTACO
Price: 1,162.01 €
Delivery time: 22 Days
Size: 63
Gripping Force: 753 N
Stroke: 10 mm
Weight: 0.55 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
REP-63-P
Operating Pressure Range(MPa) | 0.2::0.7 | Ingress Protection Class (IP) | IP55 | Power | Pneumatic |
---|---|---|---|---|---|
Stroke | Standard | Spring | None | Seals | Buna-N |
Stripper Plate | None |
This page is Multipurpose Parallel Grippers (REP3 Series), part number REP-63-P.
You can find the detail information about specifications and dimensions on part number REP-63-P.
Part Number |
---|
REP-113-P |
REP-83-P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Gripping Force (N) | Stroke (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|
1,604.62 € | 1 | 22 Days | 113 | 3268 | 20 | 2.45 | ||
1,283.12 € | 1 | 22 Days | 83 | 2077 | 13 | 0.9 |