Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Width (mm) | Number of Links | External Width (mm) | Bending Radius | Color | Mounting Bracket | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 50 | 1 ~ 100 | 76 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 50 | 1 ~ 100 | 76 | 135 ~ 500 | Black | 142400.05.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.05.1, For the fixed-end side, KMA, locking, without C-profile / 142400.05.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.05.12.C, Full set, KMA, locking, with C-profile / 142400.05.12, Full set, KMA, locking, without C-profile / 142400.05.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.05.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.05.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.05.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.05.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.05.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.05.2, For the fixed-end side, KMA, locking, without C-profile / 143400.05.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.05.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.05.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.05.12.C, Full set, KMA, pivoting, with C-profile / 143400.05.12, Full set, KMA, pivoting, without C-profile / 143400.05.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.05.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.05.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.05.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.05.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.05.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.05.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 68 | 1 ~ 100 | 94 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 68 | 1 ~ 100 | 94 | 135 ~ 500 | Black | 142400.06.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.06.1, For the fixed-end side, KMA, locking, without C-profile / 142400.06.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.06.12.C, Full set, KMA, locking, with C-profile / 142400.06.12, Full set, KMA, locking, without C-profile / 142400.06.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.06.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.06.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.06.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.06.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.06.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.06.2, For the fixed-end side, KMA, locking, without C-profile / 143400.06.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.06.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.06.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.06.12.C, Full set, KMA, pivoting, with C-profile / 143400.06.12, Full set, KMA, pivoting, without C-profile / 143400.06.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.06.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.06.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.06.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.06.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.06.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.06.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 75 | 1 ~ 100 | 101 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 75 | 1 ~ 100 | 101 | 135 ~ 500 | Black | 142400.07.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.07.1, For the fixed-end side, KMA, locking, without C-profile / 142400.07.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.07.12.C, Full set, KMA, locking, with C-profile / 142400.07.12, Full set, KMA, locking, without C-profile / 142400.07.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.07.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.07.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.07.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.07.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.07.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.07.2, For the fixed-end side, KMA, locking, without C-profile / 143400.07.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.07.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.07.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.07.12.C, Full set, KMA, pivoting, with C-profile / 143400.07.12, Full set, KMA, pivoting, without C-profile / 143400.07.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.07.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.07.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.07.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.07.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.07.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.07.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 87 | 1 ~ 100 | 114 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 87 | 1 ~ 100 | 114 | 135 ~ 500 | Black | 142400.087.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.087.1, For the fixed-end side, KMA, locking, without C-profile / 142400.087.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.087.12.C, Full set, KMA, locking, with C-profile / 142400.087.12, Full set, KMA, locking, without C-profile / 142400.087.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.087.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.087.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.087.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.087.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.087.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.087.2, For the fixed-end side, KMA, locking, without C-profile / 143400.087.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.087.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.087.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.087.12.C, Full set, KMA, pivoting, with C-profile / 143400.087.12, Full set, KMA, pivoting, without C-profile / 143400.087.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.087.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.087.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.087.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.087.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.087.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.087.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 97 | 1 ~ 100 | 123 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 97 | 1 ~ 100 | 123 | 135 ~ 500 | Black | 142400.097.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.097.1, For the fixed-end side, KMA, locking, without C-profile / 142400.097.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.097.12.C, Full set, KMA, locking, with C-profile / 142400.097.12, Full set, KMA, locking, without C-profile / 142400.097.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.097.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.097.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.097.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.097.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.097.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.097.2, For the fixed-end side, KMA, locking, without C-profile / 143400.097.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.097.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.097.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.097.12.C, Full set, KMA, pivoting, with C-profile / 143400.097.12, Full set, KMA, pivoting, without C-profile / 143400.097.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.097.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.097.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.097.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.097.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.097.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.097.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 100 | 1 ~ 100 | 126 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 100 | 1 ~ 100 | 126 | 135 ~ 500 | Black | 142400.10.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.10.1, For the fixed-end side, KMA, locking, without C-profile / 142400.10.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.10.12.C, Full set, KMA, locking, with C-profile / 142400.10.12, Full set, KMA, locking, without C-profile / 142400.10.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.10.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.10.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.10.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.10.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.10.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.10.2, For the fixed-end side, KMA, locking, without C-profile / 143400.10.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.10.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.10.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.10.12.C, Full set, KMA, pivoting, with C-profile / 143400.10.12, Full set, KMA, pivoting, without C-profile / 143400.10.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.10.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.10.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.10.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.10.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.10.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.10.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 108 | 1 ~ 100 | 134 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 108 | 1 ~ 100 | 134 | 135 ~ 500 | Black | 142400.11.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.11.1, For the fixed-end side, KMA, locking, without C-profile / 142400.11.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.11.12.C, Full set, KMA, locking, with C-profile / 142400.11.12, Full set, KMA, locking, without C-profile / 142400.11.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.11.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.11.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.11.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.11.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.11.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.11.2, For the fixed-end side, KMA, locking, without C-profile / 143400.11.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.11.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.11.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.11.12.C, Full set, KMA, pivoting, with C-profile / 143400.11.12, Full set, KMA, pivoting, without C-profile / 143400.11.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.11.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.11.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.11.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.11.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.11.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.11.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 125 | 1 ~ 100 | 151 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 125 | 1 ~ 100 | 151 | 135 ~ 500 | Black | 142400.12.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.12.1, For the fixed-end side, KMA, locking, without C-profile / 142400.12.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.12.12.C, Full set, KMA, locking, with C-profile / 142400.12.12, Full set, KMA, locking, without C-profile / 142400.12.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.12.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.12.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.12.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.12.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.12.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.12.2, For the fixed-end side, KMA, locking, without C-profile / 143400.12.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.12.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.12.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.12.12.C, Full set, KMA, pivoting, with C-profile / 143400.12.12, Full set, KMA, pivoting, without C-profile / 143400.12.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.12.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.12.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.12.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.12.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.12.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.12.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 150 | 1 ~ 100 | 176 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 150 | 1 ~ 100 | 176 | 135 ~ 500 | Black | 142400.15.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.15.1, For the fixed-end side, KMA, locking, without C-profile / 142400.15.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.15.12.C, Full set, KMA, locking, with C-profile / 142400.15.12, Full set, KMA, locking, without C-profile / 142400.15.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.15.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.15.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.15.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.15.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.15.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.15.2, For the fixed-end side, KMA, locking, without C-profile / 143400.15.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.15.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.15.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.15.12.C, Full set, KMA, pivoting, with C-profile / 143400.15.12, Full set, KMA, pivoting, without C-profile / 143400.15.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.15.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.15.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.15.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.15.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.15.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.15.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 168 | 1 ~ 100 | 194 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 168 | 1 ~ 100 | 194 | 135 ~ 500 | Black | 142400.17.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.17.1, For the fixed-end side, KMA, locking, without C-profile / 142400.17.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.17.12.C, Full set, KMA, locking, with C-profile / 142400.17.12, Full set, KMA, locking, without C-profile / 142400.17.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.17.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.17.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.17.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.17.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.17.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.17.2, For the fixed-end side, KMA, locking, without C-profile / 143400.17.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.17.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.17.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.17.12.C, Full set, KMA, pivoting, with C-profile / 143400.17.12, Full set, KMA, pivoting, without C-profile / 143400.17.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.17.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.17.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.17.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.17.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.17.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.17.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 175 | 1 ~ 100 | 201 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 175 | 1 ~ 100 | 201 | 135 ~ 500 | Black | 142400.18.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.18.1, For the fixed-end side, KMA, locking, without C-profile / 142400.18.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.18.12.C, Full set, KMA, locking, with C-profile / 142400.18.12, Full set, KMA, locking, without C-profile / 142400.18.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.18.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.18.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.18.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.18.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.18.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.18.2, For the fixed-end side, KMA, locking, without C-profile / 143400.18.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.18.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.18.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.18.12.C, Full set, KMA, pivoting, with C-profile / 143400.18.12, Full set, KMA, pivoting, without C-profile / 143400.18.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.18.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.18.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.18.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.18.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.18.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.18.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 200 | 1 ~ 100 | 226 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 200 | 1 ~ 100 | 226 | 135 ~ 500 | Black | 142400.20.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.20.1, For the fixed-end side, KMA, locking, without C-profile / 142400.20.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.20.12.C, Full set, KMA, locking, with C-profile / 142400.20.12, Full set, KMA, locking, without C-profile / 142400.20.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.20.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.20.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.20.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.20.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.20.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.20.2, For the fixed-end side, KMA, locking, without C-profile / 143400.20.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.20.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.20.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.20.12.C, Full set, KMA, pivoting, with C-profile / 143400.20.12, Full set, KMA, pivoting, without C-profile / 143400.20.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.20.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.20.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.20.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.20.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.20.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.20.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 225 | 1 ~ 100 | 251 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 225 | 1 ~ 100 | 251 | 135 ~ 500 | Black | 142400.23.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.23.1, For the fixed-end side, KMA, locking, without C-profile / 142400.23.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.23.12.C, Full set, KMA, locking, with C-profile / 142400.23.12, Full set, KMA, locking, without C-profile / 142400.23.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.23.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.23.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.23.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.23.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.23.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.23.2, For the fixed-end side, KMA, locking, without C-profile / 143400.23.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.23.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.23.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.23.12.C, Full set, KMA, pivoting, with C-profile / 143400.23.12, Full set, KMA, pivoting, without C-profile / 143400.23.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.23.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.23.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.23.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.23.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.23.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.23.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 250 | 1 ~ 100 | 276 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 250 | 1 ~ 100 | 276 | 135 ~ 500 | Black | 142400.25.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.25.1, For the fixed-end side, KMA, locking, without C-profile / 142400.25.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.25.12.C, Full set, KMA, locking, with C-profile / 142400.25.12, Full set, KMA, locking, without C-profile / 142400.25.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.25.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.25.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.25.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.25.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.25.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.25.2, For the fixed-end side, KMA, locking, without C-profile / 143400.25.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.25.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.25.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.25.12.C, Full set, KMA, pivoting, with C-profile / 143400.25.12, Full set, KMA, pivoting, without C-profile / 143400.25.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.25.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.25.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.25.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.25.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.25.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.25.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 275 | 1 ~ 100 | 301 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 275 | 1 ~ 100 | 301 | 135 ~ 500 | Black | 142400.28.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.28.1, For the fixed-end side, KMA, locking, without C-profile / 142400.28.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.28.12.C, Full set, KMA, locking, with C-profile / 142400.28.12, Full set, KMA, locking, without C-profile / 142400.28.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.28.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.28.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.28.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.28.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.28.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.28.2, For the fixed-end side, KMA, locking, without C-profile / 143400.28.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.28.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.28.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.28.12.C, Full set, KMA, pivoting, with C-profile / 143400.28.12, Full set, KMA, pivoting, without C-profile / 143400.28.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.28.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.28.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.28.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.28.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.28.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.28.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 287 | 1 ~ 100 | 314 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 287 | 1 ~ 100 | 314 | 135 ~ 500 | Black | 142400.29.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.29.1, For the fixed-end side, KMA, locking, without C-profile / 142400.29.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.29.12.C, Full set, KMA, locking, with C-profile / 142400.29.12, Full set, KMA, locking, without C-profile / 142400.29.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.29.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.29.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.29.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.29.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.29.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.29.2, For the fixed-end side, KMA, locking, without C-profile / 143400.29.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.29.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.29.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.29.12.C, Full set, KMA, pivoting, with C-profile / 143400.29.12, Full set, KMA, pivoting, without C-profile / 143400.29.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.29.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.29.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.29.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.29.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.29.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.29.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 300 | 1 ~ 100 | 326 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 300 | 1 ~ 100 | 326 | 135 ~ 500 | Black | 142400.30.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.30.1, For the fixed-end side, KMA, locking, without C-profile / 142400.30.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.30.12.C, Full set, KMA, locking, with C-profile / 142400.30.12, Full set, KMA, locking, without C-profile / 142400.30.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.30.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.30.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.30.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.30.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.30.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.30.2, For the fixed-end side, KMA, locking, without C-profile / 143400.30.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.30.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.30.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.30.12.C, Full set, KMA, pivoting, with C-profile / 143400.30.12, Full set, KMA, pivoting, without C-profile / 143400.30.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.30.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.30.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.30.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.30.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.30.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.30.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 112 | 1 ~ 100 | 139 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 112 | 1 ~ 100 | 139 | 135 ~ 500 | Black | 142400.112.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.112.1, For the fixed-end side, KMA, locking, without C-profile / 142400.112.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.112.12.C, Full set, KMA, locking, with C-profile / 142400.112.12, Full set, KMA, locking, without C-profile / 142400.112.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.112.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.112.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.112.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.112.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.112.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.112.2, For the fixed-end side, KMA, locking, without C-profile / 143400.112.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.112.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.112.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.112.12.C, Full set, KMA, pivoting, with C-profile / 143400.112.12, Full set, KMA, pivoting, without C-profile / 143400.112.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.112.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.112.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.112.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.112.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.112.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.112.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 137 | 1 ~ 100 | 164 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 137 | 1 ~ 100 | 164 | 135 ~ 500 | Black | 142400.137.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.137.1, For the fixed-end side, KMA, locking, without C-profile / 142400.137.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.137.12.C, Full set, KMA, locking, with C-profile / 142400.137.12, Full set, KMA, locking, without C-profile / 142400.137.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.137.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.137.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.137.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.137.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.137.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.137.2, For the fixed-end side, KMA, locking, without C-profile / 143400.137.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.137.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.137.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.137.12.C, Full set, KMA, pivoting, with C-profile / 143400.137.12, Full set, KMA, pivoting, without C-profile / 143400.137.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.137.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.137.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.137.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.137.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.137.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.137.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 162 | 1 ~ 100 | 189 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 162 | 1 ~ 100 | 189 | 135 ~ 500 | Black | 142400.162.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.162.1, For the fixed-end side, KMA, locking, without C-profile / 142400.162.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.162.12.C, Full set, KMA, locking, with C-profile / 142400.162.12, Full set, KMA, locking, without C-profile / 142400.162.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.162.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.162.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.162.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.162.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.162.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.162.2, For the fixed-end side, KMA, locking, without C-profile / 143400.162.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.162.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.162.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.162.12.C, Full set, KMA, pivoting, with C-profile / 143400.162.12, Full set, KMA, pivoting, without C-profile / 143400.162.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.162.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.162.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.162.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.162.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.162.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.162.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 187 | 1 ~ 100 | 214 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 187 | 1 ~ 100 | 214 | 135 ~ 500 | Black | 142400.187.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.187.1, For the fixed-end side, KMA, locking, without C-profile / 142400.187.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.187.12.C, Full set, KMA, locking, with C-profile / 142400.187.12, Full set, KMA, locking, without C-profile / 142400.187.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.187.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.187.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.187.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.187.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.187.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.187.2, For the fixed-end side, KMA, locking, without C-profile / 143400.187.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.187.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.187.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.187.12.C, Full set, KMA, pivoting, with C-profile / 143400.187.12, Full set, KMA, pivoting, without C-profile / 143400.187.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.187.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.187.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.187.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.187.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.187.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.187.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 212 | 1 ~ 100 | 239 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 212 | 1 ~ 100 | 239 | 135 ~ 500 | Black | 142400.212.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.212.1, For the fixed-end side, KMA, locking, without C-profile / 142400.212.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.212.12.C, Full set, KMA, locking, with C-profile / 142400.212.12, Full set, KMA, locking, without C-profile / 142400.212.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.212.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.212.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.212.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.212.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.212.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.212.2, For the fixed-end side, KMA, locking, without C-profile / 143400.212.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.212.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.212.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.212.12.C, Full set, KMA, pivoting, with C-profile / 143400.212.12, Full set, KMA, pivoting, without C-profile / 143400.212.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.212.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.212.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.212.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.212.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.212.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.212.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 237 | 1 ~ 100 | 264 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 237 | 1 ~ 100 | 264 | 135 ~ 500 | Black | 142400.237.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.237.1, For the fixed-end side, KMA, locking, without C-profile / 142400.237.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.237.12.C, Full set, KMA, locking, with C-profile / 142400.237.12, Full set, KMA, locking, without C-profile / 142400.237.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.237.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.237.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.237.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.237.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.237.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.237.2, For the fixed-end side, KMA, locking, without C-profile / 143400.237.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.237.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.237.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.237.12.C, Full set, KMA, pivoting, with C-profile / 143400.237.12, Full set, KMA, pivoting, without C-profile / 143400.237.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.237.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.237.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.237.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.237.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.237.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.237.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 262 | 1 ~ 100 | 289 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 262 | 1 ~ 100 | 289 | 135 ~ 500 | Black | 142400.262.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.262.1, For the fixed-end side, KMA, locking, without C-profile / 142400.262.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.262.12.C, Full set, KMA, locking, with C-profile / 142400.262.12, Full set, KMA, locking, without C-profile / 142400.262.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.262.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.262.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.262.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.262.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.262.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.262.2, For the fixed-end side, KMA, locking, without C-profile / 143400.262.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.262.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.262.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.262.12.C, Full set, KMA, pivoting, with C-profile / 143400.262.12, Full set, KMA, pivoting, without C-profile / 143400.262.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.262.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.262.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.262.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.262.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.262.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.262.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 312 | 1 ~ 100 | 339 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 312 | 1 ~ 100 | 339 | 135 ~ 500 | Black | 142400.312.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.312.1, For the fixed-end side, KMA, locking, without C-profile / 142400.312.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.312.12.C, Full set, KMA, locking, with C-profile / 142400.312.12, Full set, KMA, locking, without C-profile / 142400.312.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.312.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.312.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.312.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.312.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.312.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.312.2, For the fixed-end side, KMA, locking, without C-profile / 143400.312.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.312.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.312.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.312.12.C, Full set, KMA, pivoting, with C-profile / 143400.312.12, Full set, KMA, pivoting, without C-profile / 143400.312.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.312.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.312.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.312.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.312.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.312.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.312.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 325 | 1 ~ 100 | 351 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 325 | 1 ~ 100 | 351 | 135 ~ 500 | Black | 142400.325.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.325.1, For the fixed-end side, KMA, locking, without C-profile / 142400.325.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.325.12.C, Full set, KMA, locking, with C-profile / 142400.325.12, Full set, KMA, locking, without C-profile / 142400.325.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.325.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.325.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.325.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.325.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.325.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.325.2, For the fixed-end side, KMA, locking, without C-profile / 143400.325.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.325.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.325.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.325.12.C, Full set, KMA, pivoting, with C-profile / 143400.325.12, Full set, KMA, pivoting, without C-profile / 143400.325.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.325.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.325.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.325.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.325.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.325.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.325.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 337 | 1 ~ 100 | 364 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 337 | 1 ~ 100 | 364 | 135 ~ 500 | Black | 142400.337.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.337.1, For the fixed-end side, KMA, locking, without C-profile / 142400.337.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.337.12.C, Full set, KMA, locking, with C-profile / 142400.337.12, Full set, KMA, locking, without C-profile / 142400.337.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.337.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.337.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.337.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.337.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.337.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.337.2, For the fixed-end side, KMA, locking, without C-profile / 143400.337.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.337.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.337.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.337.12.C, Full set, KMA, pivoting, with C-profile / 143400.337.12, Full set, KMA, pivoting, without C-profile / 143400.337.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.337.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.337.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.337.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.337.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.337.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.337.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 350 | 1 ~ 100 | 376 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 350 | 1 ~ 100 | 376 | 135 ~ 500 | Black | 142400.350.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.350.1, For the fixed-end side, KMA, locking, without C-profile / 142400.350.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.350.12.C, Full set, KMA, locking, with C-profile / 142400.350.12, Full set, KMA, locking, without C-profile / 142400.350.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.350.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.350.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.350.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.350.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.350.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.350.2, For the fixed-end side, KMA, locking, without C-profile / 143400.350.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.350.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.350.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.350.12.C, Full set, KMA, pivoting, with C-profile / 143400.350.12, Full set, KMA, pivoting, without C-profile / 143400.350.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.350.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.350.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.350.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.350.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.350.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.350.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 362 | 1 ~ 100 | 389 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 362 | 1 ~ 100 | 389 | 135 ~ 500 | Black | 142400.362.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.362.1, For the fixed-end side, KMA, locking, without C-profile / 142400.362.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.362.12.C, Full set, KMA, locking, with C-profile / 142400.362.12, Full set, KMA, locking, without C-profile / 142400.362.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.362.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.362.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.362.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.362.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.362.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.362.2, For the fixed-end side, KMA, locking, without C-profile / 143400.362.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.362.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.362.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.362.12.C, Full set, KMA, pivoting, with C-profile / 143400.362.12, Full set, KMA, pivoting, without C-profile / 143400.362.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.362.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.362.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.362.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.362.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.362.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.362.2, For the fixed-end side, KMA, pivoting, without C-profile | ||
- | 1 | 6 Days | 375 | 1 ~ 100 | 401 | 135 ~ 500 | Black | - | ||
- | 1 | 6 Days | 375 | 1 ~ 100 | 401 | 135 ~ 500 | Black | 142400.375.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.375.1, For the fixed-end side, KMA, locking, without C-profile / 142400.375.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.375.12.C, Full set, KMA, locking, with C-profile / 142400.375.12, Full set, KMA, locking, without C-profile / 142400.375.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.375.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.375.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.375.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.375.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.375.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.375.2, For the fixed-end side, KMA, locking, without C-profile / 143400.375.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.375.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.375.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.375.12.C, Full set, KMA, pivoting, with C-profile / 143400.375.12, Full set, KMA, pivoting, without C-profile / 143400.375.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.375.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.375.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.375.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.375.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.375.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.375.2, For the fixed-end side, KMA, pivoting, without C-profile |
Loading...
Internal Height(mm) | 62 | Max. Cable O.D. Dp(mm) | 56 | Pitch P(mm) | 91 |
---|---|---|---|---|---|
Links/m | 11 |
Configure
Basic Attributes
Internal Width(mm)
Number of Links
External Width(mm)
Bending Radius
Color
Mounting Bracket
Filter by standard shipping days
Optional Attributes