Push-Pull Type Toggle Clamp with Blue Handle, 6842E (Part Numbers - CAD Download)

Push-Pull Type Toggle Clamp with Blue Handle, 6842E
  • Volume Discount
Heavy-duty push-pull type toggle clamp with blue handle
For push and pull-clamping.
(Equal operation of rod and lever). Heavy-duty version with long rod-guide. Base (body) made of malleable cast iron, varnished. Lever parts and push rod made of tempered steel, galvanized and passivated. Rivets made of stainless steel, which, for size 3, run in hardened bearing bushes. Bearing positions are greased.
Ergonomic, oil-resistant handle with large grip surface and soft components.
Complete with tempered, galvanized clamping screw
no. 6880.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557714
557715
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size A B max. B min. C D H H1 Weight
(g)

134.56 €

1 Available 6 Days 10105169858418,538137,540

272.98 €

1 Available 6 Days 2525722105597011,055179,050

Loading...

  1. 1

Basic information

Clamping screw M12x50 E 50 HW max. 50
Stroke 45

Tech Support