Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
557535
Part Number
|
---|
557535 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clamping screw | F1 (kN) | F2 (kN) | Size | A | B max. | B min. | D | E | H | H1 | HW max. | Stroke | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.69 € | 1 | Available | 6 Days | M12x50 | 4,5 | 4,5 | 5 | 16,0 | 81,5 | 41,5 | 8,5 | 50 | 30 | 129,5 | 50 | 15,5 | 40 |
Loading...
This page is Push-Pull Type Toggle Clamp with Green Handle, 6841G, part number 557535.
You can find the detail information about specifications and dimensions on part number 557535.
Configure
Basic Attributes
Clamping screw
F1(kN)
F2(kN)
Size
A
B max.
B min.
D
E
H
H1
HW max.
Stroke
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
557531 |
557532 |
557533 |
557534 |
557536 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Clamping screw | F1 (kN) | F2 (kN) | Size | A | B max. | B min. | D | E | H | H1 | HW max. | Stroke | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.48 € | 1 | Available | 6 Days | M4x20 | 0,8 | 0,8 | 0 | 6,5 | 33,0 | 17,0 | 4,5 | 13 | 12 | 49,3 | 20 | 6,5 | 16 | |
50.79 € | 1 | Available | 6 Days | M4x20 | 1,0 | 1,0 | 1 | 8,0 | 44,5 | 24,5 | 4,5 | 20 | 15 | 60,5 | 20 | 7,0 | 20 | |
54.41 € | 1 | Available | 6 Days | [M6] M6x25 | 2,0 | 2,0 | 2 | 10,0 | 58,5 | 32,5 | 5,6 | 20 | 20 | 85,5 | 25 | 12,5 | 26 | |
61.85 € | 1 | Available | 6 Days | [M8] M8x35 | 2,5 | 2,5 | 3 | 12,0 | 69,0 | 37,0 | 6,5 | 30 | 25 | 108,0 | 35 | 13,0 | 32 | |
100.71 € | 1 | Available | 6 Days | M12x50 | 4,5 | 4,5 | 5-M27 | 16,0 | 81,5 | 41,5 | 8,5 | 50 | 30 | 129,5 | 50 | 15,5 | 40 |