Gripper Inserts - Prism, 1600 (Part Numbers - CAD Download)

Gripper Inserts - Prism, 1600
Gripper inserts for gripper - prism
Delivered in pairs.
Hardened steel with wear-resistant surface.
First side with horizontal and vertical prism, second side ribbed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

538140

Part Number
538140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

993.21 €

1 6 Days

Loading...

  1. 1

Basic information

A*(mm) 0 - 59 dia. D*(mm) 12,5 - 56,0 L1(mm) 30
L2(mm) 30 L3(mm) 8 L4(mm) 12
Weight(g) 200

This page is Gripper Inserts - Prism, 1600, part number 538140.
You can find the detail information about specifications and dimensions on part number 538140.

Tech Support