AMF - Cleaner, 1500CC (Part Numbers - CAD Download)

AMF - Cleaner, 1500CC
AMF-Cleaner
in Clean Case.
Cleaning tools for attachment to the machine spindle, fits 16 mm Weldon holders.
Components:
1 AMF Cleaner, Ball Horizontal
1 AMF Cleaner, Ball Vertical Control
1 AMF Cleaner, Stick 30 mm
1 AMF Cleaner, Stick 100 mm
1 AMF Cleaner, Stick 180 mm
3 multi-purpose nozzles
1 pressure gauge
1 adapter
1 ball joint
4 replacement lock screws
1 hexagon screwdriver
Operating Manual

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

17558

Part Number
17558
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,518.68 €

1 6 Days

Loading...

  1. 1

Basic information

Dimensions of case LxWxH(mm) 270 x 230 x 70 Weight(g) 1637

This page is AMF - Cleaner, 1500CC, part number 17558.
You can find the detail information about specifications and dimensions on part number 17558.

Tech Support