Drill bushes cylindrical DIN 179 Form A (B0001) (Part Numbers)

Drill bushes cylindrical DIN 179 Form A (B0001)
Material:
· Special low carbon steel

Version:
· Hardened to 740 ±80 HV 10 and ground

Note:
· From diameter D1 over 15 mm size increases are 0.5 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B0001.A0050X06
B0001.A0060X06
B0001.A0070X06
B0001.A0080X06
B0001.A0090X06
B0001.A0090X09
B0001.A0100X06
B0001.A0100X09
B0001.A0110X06
B0001.A0110X09
B0001.A0120X06
B0001.A0120X09
B0001.A0130X06
B0001.A0130X09
B0001.A0140X06
B0001.A0140X09
B0001.A0150X06
B0001.A0150X09
B0001.A0160X06
B0001.A0160X09
B0001.A0170X06
B0001.A0170X09
B0001.A0180X06
B0001.A0180X09
B0001.A0190X06
B0001.A0190X09
B0001.A0200X06
B0001.A0200X09
B0001.A0210X06
B0001.A0210X09
B0001.A0220X06
B0001.A0220X09
B0001.A0230X06
B0001.A0230X09
B0001.A0240X06
B0001.A0240X09
B0001.A0250X06
B0001.A0250X09
B0001.A0260X06
B0001.A0260X09
B0001.A0270X08
B0001.A0270X12
B0001.A0270X16
B0001.A0280X08
B0001.A0280X12
B0001.A0280X16
B0001.A0290X08
B0001.A0290X12
B0001.A0290X16
B0001.A0300X08
B0001.A0300X12
B0001.A0300X16
B0001.A0310X08
B0001.A0310X12
B0001.A0310X16
B0001.A0320X08
B0001.A0320X12
B0001.A0320X16
B0001.A0330X08
B0001.A0330X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Product type L1= length
(mm)
R
(mm)
T
(mm)

13.41 €

1 4 Days 0.53short610.01

13.41 €

1 4 Days 0.63short610.01

9.54 €

1 4 Days 0.73short610.01

9.54 €

1 4 Days 0.83short610.01

6.81 €

1 4 Days 0.93short610.01

8.18 €

1 4 Days 0.93medium910.01

6.81 €

1 4 Days 13short610.01

8.18 €

1 4 Days 13medium910.01

4.41 €

1 4 Days 1.14short610.01

5.43 €

1 4 Days 1.14medium910.01

4.41 €

1 4 Days 1.24short610.01

5.43 €

1 4 Days 1.24medium910.01

4.41 €

1 4 Days 1.34short610.01

5.43 €

1 4 Days 1.34medium910.01

4.41 €

1 4 Days 1.44short610.01

5.43 €

1 4 Days 1.44medium910.01

4.41 €

1 4 Days 1.54short610.01

5.43 €

1 4 Days 1.54medium910.01

4.41 €

1 4 Days 1.64short610.01

5.43 €

1 4 Days 1.64medium910.01

4.41 €

1 4 Days 1.74short610.01

5.43 €

1 4 Days 1.74medium910.01

4.41 €

1 4 Days 1.84short610.01

5.43 €

1 4 Days 1.84medium910.01

2.17 €

1 4 Days 1.95short610.01

2.40 €

1 4 Days 1.95medium910.01

2.17 €

1 4 Days 25short610.01

2.40 €

1 4 Days 25medium910.01

2.17 €

1 4 Days 2.15short610.01

2.40 €

1 4 Days 2.15medium910.01

2.17 €

1 4 Days 2.25short610.01

2.40 €

1 4 Days 2.25medium910.01

2.17 €

1 4 Days 2.35short610.01

2.40 €

1 4 Days 2.35medium910.01

2.17 €

1 4 Days 2.45short610.01

2.40 €

1 4 Days 2.45medium910.01

2.17 €

1 4 Days 2.55short610.01

2.40 €

1 4 Days 2.55medium910.01

2.17 €

1 4 Days 2.65short610.01

2.40 €

1 4 Days 2.65medium910.01

2.24 €

1 4 Days 2.76short810.01

2.43 €

1 4 Days 2.76medium1210.01

3.86 €

1 4 Days 2.76long1610.01

2.24 €

1 4 Days 2.86short810.01

2.43 €

1 4 Days 2.86medium1210.01

3.86 €

1 4 Days 2.86long1610.01

2.24 €

1 4 Days 2.96short810.01

2.43 €

1 4 Days 2.96medium1210.01

3.86 €

1 4 Days 2.96long1610.01

2.00 €

1 4 Days 36short810.01

2.17 €

1 4 Days 36medium1210.01

3.45 €

1 4 Days 36long1610.01

2.24 €

1 4 Days 3.16short810.01

2.43 €

1 4 Days 3.16medium1210.01

3.86 €

1 4 Days 3.16long1610.01

2.24 €

1 4 Days 3.26short810.01

2.43 €

1 4 Days 3.26medium1210.01

3.86 €

1 4 Days 3.26long1610.01

2.24 €

1 4 Days 3.36short810.01

2.43 €

1 4 Days 3.36medium1210.01

Loading...

Basic information

Main material Mild steel Form A

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360