Press-On Band, BB Series (Part Numbers)

Press-On Band, BB Series
Press-On Band, with Blickle Besthane® Polyurethane Tread

Tread:

  • high-quality polyurethane elastomer Blickle Besthane®, hardness 92 Shore A
  • very low rolling resistance
  • high dynamic load capacity
  • high abrasion resistance
  • high cut and tear propagation resistance
  • colour brown, non-marking, non-staining
  • excellent chemical connection with the steel-band
  • for wheel centre with outer diameter tolerance h11

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -30 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C
  • Greatly increased load capacity is possible for applications without obstacles.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BB 125X40/75
BB 125X50/75
BB 150X50/100
BB 150X130/100
BB 200X50/140
BB 200X75/100
BB 200X80/120
BB 200X130/105
BB 230X85/170
BB 250X50/190
BB 250X80/170
BB 250X130/140
BB 285X75/220
BB 310X60/220
BB 310X120/220
BB 343X115/245
BB 343X140/245
BB 360X60/270
BB 415X90/305
BB 645X250/500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D. D
(Ø)
Width W
(mm)
Load (Reference)
(N)
Weight
(kg)
Load capacity at 4km/h
(kg)

70.05 €

1 5 Days 1254049050.724500

88.58 €

1 5 Days 125506474.60.912660

99.14 €

1 5 Days 150507651.81.193780

211.02 €

1 23 Days 15013019.133.1531950

126.70 €

1 5 Days 200509.812.0971000

159.86 €

1 23 Days 2007512.752.711300

197.92 €

1 5 Days 2008013.733.1751400

388.45 €

1 23 Days 20013022.074.8912250

231.63 €

1 5 Days 2308518.644.1081900

185.70 €

1 5 Days 2505011.773.2171200

243.97 €

1 5 Days 2508017.664.421800

398.88 €

1 5 Days 25013025.517.862600

297.00 €

1 5 Days 2857519.625.5132000

356.97 €

1 23 Days 3106016.195.2551650

617.70 €

1 23 Days 31012029.4312.583000

599.50 €

1 23 Days 34311535.3211.13600

746.27 €

1 23 Days 34314041.214.064200

397.47 €

1 5 Days 3606018.646.3351900

755.30 €

1 23 Days 4159031.3911.713200

4,345.70 €

1 5 Days 645250117.7282.512000

Loading...

  1. 1

Basic information

Roller Material Steel Lining Material Polyurethane Lining Hardness(Shore A) 92 Shore A
Antistatic no Suitable for autoclaves no Tread and tyre hardness 92 Shore A
Electrically conductive no Tread color brown Heat-resistant no
Tread hydrolysis-resistant yes Non-staining yes Tread material Polyurethane
Wheel Material steel-band Product type press-on band Rustproof no
Non-marking yes Max. temperature resistance(° C) 70 Min. temperature resistance(° C) -30

Tech Support