Twin Flanged Wheel of Compressed Cast Nylon, DSPKGSPO Series (Part Numbers)

Twin Flanged Wheel of Compressed Cast Nylon, DSPKGSPO Series
Twin Flanged Wheel of Compressed Cast Nylon

Wheel:

  • high-quality cast nylon, impact resistant, hardness 80 Shore D
  • V-shaped tread (for angular steel)
  • very low rolling resistance
  • high abrasion resistance
  • colour natural beige

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +35 °C
  • consider the surface pressure on sensitive floors due to high point loads

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DSPKGSPO 50G
DSPKGSPO 50K
DSPKGSPO 75/15K
DSPKGSPO 75G
DSPKGSPO 75K
DSPKGSPO 100K
DSPKGSPO 101K
DSPKGSPO 120K
DSPKGSPO 125K
DSPKGSPO 150K
DSPKGSPO 200K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D. D
(Ø)
Width W
(mm)
Load (Reference)
(N)
Weight
(kg)
Bearing type Min. temperature resistance
(° C)
Load capacity at 4km/h
(kg)
Axle hole diameter
(mm)
Hub W
(mm)

22.47 €

1 5 Days 5018490.50.032plain bore-25501018

35.93 €

1 5 Days 5018490.50.062ball bearing-20501018

76.55 €

1 5 Days 7522735.750.142ball bearing-20751522

57.86 €

1 5 Days 7522735.750.091plain bore-25751222

65.70 €

1 5 Days 7522735.750.147ball bearing-20751222

62.56 €

1 5 Days 100241471.50.25ball bearing-201501524

74.47 €

1 5 Days 1004039240.398ball bearing-204001540

106.70 €

1 5 Days 1203319620.507ball bearing-202002033

135.85 €

1 5 Days 1255068670.784ball bearing-207002050

167.20 €

1 5 Days 1503339240.727ball bearing-204002033

217.89 €

1 5 Days 2003349051.23ball bearing-205002033

Loading...

  1. 1

Basic information

Roller Material Resin Lining Hardness(Shore A) 80 Shore D Antistatic no
Suitable for autoclaves no Tread and tyre hardness 80 Shore D Electrically conductive no
Tread color natural beige Wheel body color natural beige Heat-resistant no
Tread hydrolysis-resistant no Non-staining yes Tread material Synthetic
Wheel Material high-quality cast nylon Product type double flanged wheel Rustproof no
Non-marking yes Max. temperature resistance(° C) 80

Tech Support