Guide Roller, FSTH Series (Part Numbers)

Guide Roller, FSTH Series
Guide Roller, with Blickle Extrathane® Polyurethane Tread, with Steel Wheel Centre

Tread:

  • high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A
  • low rolling resistance
  • high abrasion resistance
  • high cut and tear propagation resistance
  • colour light brown, non-marking, non-staining
  • excellent chemical connection with the wheel centre

Wheel centre:

  • steel

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C
  • load capacity specifications refer to obstacle-free applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FSTH 40X13/10-8K
FSTH 40X15/10-8K
FSTH 40X20/10-8K
FSTH 40X25/10-8K
FSTH 50X15/10-8K
FSTH 50X18/17-10K
FSTH 50X25/12-10K
FSTH 55X20/15-11K
FSTH 60X20/15-13K
FSTH 60X20/20-12K
FSTH 60X25/20-12K
FSTH 68X20/15-13K
FSTH 70X20/20-12K
FSTH 70X25/20-15K
FSTH 70X25/25-15K
FSTH 75X25/20-15K
FSTH 75X25/25-15K
FSTH 80X20/20-14K
FSTH 80X25/20-15K
FSTH 80X25/25-15K
FSTH 90X25/20-15K
FSTH 90X25/25-15K
FSTH 100X25/20-15K
FSTH 100X25/25-15K
FSTH 110X25/25-15K
FSTH 120X25/25-15K
FSTH 125X25/25-15K
FSTH 125X30/20-15K
FSTH 125X30/25-15K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(Ø)
Weight
(kg)
Wheel width
(mm)
Wheel diameter(Ø) Load capacity at 4km/h
(kg)
Axle hole diameter
(mm)
Clamping length
(mm)

35.78 €

1 5 Days 100.054134060108

35.78 €

1 5 Days 100.061154070108

43.37 €

1 5 Days 100.077204090108

44.64 €

1 5 Days 100.0912540115108

42.90 €

1 5 Days 100.074155085108

43.97 €

1 5 Days 170.09918501001710

46.30 €

1 5 Days 120.15525501401210

45.63 €

1 5 Days 150.17520551251511

45.96 €

1 5 Days 150.21120601351513

45.96 €

1 5 Days 200.18320601352012

47.37 €

1 5 Days 200.21825601702012

58.43 €

1 5 Days 150.2320681551513

48.64 €

1 5 Days 200.3220701602012

49.96 €

1 5 Days 200.32625702002015

49.96 €

1 5 Days 250.30725702002515

55.28 €

1 5 Days 200.34125752152015

55.28 €

1 5 Days 250.31925752152515

49.30 €

1 5 Days 200.3320801802014

51.30 €

1 5 Days 200.3525802302015

51.30 €

1 5 Days 250.34125802302515

51.63 €

1 5 Days 200.4125902602015

51.63 €

1 5 Days 250.37525902602515

54.70 €

1 5 Days 200.852251002502015

54.70 €

1 5 Days 250.834251002502515

60.30 €

1 5 Days 250.892251102752515

60.36 €

1 5 Days 250.91251203002515

61.61 €

1 5 Days 250.965251253202515

72.68 €

1 5 Days 201.14301253752015

72.68 €

1 5 Days 251.119301253752515

Loading...

  1. 1

Basic information

Roller Material Steel Lining Material Polyurethane Lining Hardness(Shore A) 92 Shore A
Antistatic no Suitable for autoclaves no Tread and tyre hardness 92 Shore A
Electrically conductive no Tread color light brown Wheel body color silver
Heat-resistant no Tread hydrolysis-resistant no Non-staining yes
Bearing type ball bearing Tread material Polyurethane Wheel Material steel
Product type guide roller Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support