Guide Roller, FTH Series (Part Numbers)

Guide Roller, FTH Series
Guide Roller, with Blickle Extrathane® Polyurethane Tread

Tread:

  • high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A
  • low rolling resistance
  • high abrasion resistance
  • high cut and tear propagation resistance
  • colour light brown, non-marking, non-staining
  • tread cast directly onto the ball bearing
  • excellent chemical connection

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C
  • load capacity specifications refer to obstacle-free applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FTH 30X8/6-6K
FTH 30X11/9-7K
FTH 30X14/5-12K
FTH 34X16/8-7K
FTH 35X14/12-8K
FTH 36X13/10-9K
FTH 40X15/10-8K
FTH 40X20/10-9K
FTH 45X17/15-11K
FTH 50X15/10-9K
FTH 50X15/12-12K
FTH 50X18/15-11K
FTH 52X15/12-12K
FTH 60X20/17-12K
FTH 61X30/17-12K
FTH 62X15/20-12K
FTH 70X20/25-15K
FTH 75X23/20-14K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(Ø)
Weight
(kg)
Wheel width
(mm)
Wheel diameter(Ø) Load capacity at 4km/h
(kg)
Axle hole diameter
(mm)
Clamping length
(mm)

21.45 €

1 5 Days 60.0128302566

25.92 €

1 5 Days 90.01811303097

43.17 €

1 5 Days 50.024143050512

27.78 €

1 5 Days 80.02316343587

24.92 €

1 5 Days 120.027143540128

26.38 €

1 5 Days 100.036133645109

26.45 €

1 5 Days 100.033154045108

26.65 €

1 5 Days 100.046204050109

27.05 €

1 5 Days 150.0571745701511

28.58 €

1 5 Days 100.054155065109

28.58 €

1 5 Days 120.0761550801212

29.25 €

1 5 Days 150.0661850801511

30.65 €

1 5 Days 120.0791552851212

31.45 €

1 5 Days 170.10320601001712

32.38 €

1 5 Days 170.12830611051712

29.25 €

1 5 Days 200.09815621052012

33.72 €

1 5 Days 250.16120701502515

31.91 €

1 5 Days 200.17623751502014

Loading...

  1. 1

Basic information

Lining Material Polyurethane Lining Hardness(Shore A) 92 Shore A Antistatic no
Suitable for autoclaves no Tread and tyre hardness 92 Shore A Electrically conductive no
Tread color light brown Heat-resistant no Tread hydrolysis-resistant no
Non-staining yes Bearing type ball bearing Tread material Polyurethane
Product type guide roller Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support