Pressed Steel Swivel Head with Top Plate Fitting, DK-L Series (Part Numbers)

Pressed Steel Swivel Head with Top Plate Fitting, DK-L Series
Pressed Steel Swivel Head with Top Plate Fitting

  • pressed steel
  • double ball bearing in the swivel head
  • strong central kingpin
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process
  • zinc-plated, blue-passivated, Cr6-free
  • Combination with a fixed castor results in a swivel castor with no offset
  • For all applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DK-L-3

Part Number
DK-L-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.94 €

1 5 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Related Components / Rotation Type Mounting Height H(mm) 72 Plate Length L(mm) 140
Plate Width W(mm) 110 Wheel Dia. D(mm) 45 Wheel Width B(mm) 18
Product type Swivel head Weight(g) 1145

This page is Pressed Steel Swivel Head with Top Plate Fitting, DK-L Series, part number DK-L-3.
You can find the detail information about specifications and dimensions on part number DK-L-3.

Tech Support