Wheel: DSPK series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BH-DSPK 101K-3
Part Number
|
---|
BH-DSPK 101K-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
141.55 € | 1 | 23 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 140 | 485.01 to 750.00 | 140 | 110 | 100 | 24 | 140 | 2893 | 100 | 40 | 600 |
Loading...
Wheel Material | Steel | Bearing type | Ball bearing | Material (details) | Tread material: Metal, Wheel body material: heat-treatable steel |
---|---|---|---|---|---|
Material | Metal | Product type | fixed castor | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 190–230 HB | Tread color | silver |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 120 | Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Fixed Castor, BH-DSPK Series, part number BH-DSPK 101K-3.
You can find the detail information about specifications and dimensions on part number BH-DSPK 101K-3.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BH-DSPK 100K-1 |
BH-DSPK 100K-3 |
BH-DSPK 101K-1 |
BH-DSPK 120K-1 |
BH-DSPK 120K-3 |
BH-DSPK 125K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
117.00 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 197 | 220.01 to 320.00 | 100 | 85 | 150 | 33 | 140 | 1890 | 100 | 24 | 300 | ||
138.64 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 245 | 220.01 to 320.00 | 140 | 110 | 200 | 33 | 140 | 2053 | 100 | 24 | 300 | ||
119.92 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 118 | 485.01 to 750.00 | 100 | 85 | 75 | 22 | 140 | 2710 | 100 | 40 | 600 | ||
148.73 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 140 | 485.01 to 750.00 | 100 | 85 | 100 | 24 | 162 | 2986 | 120 | 33 | 600 | ||
156.57 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 140 | 485.01 to 750.00 | 140 | 110 | 100 | 40 | 162 | 3320 | 120 | 33 | 600 | ||
155.97 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 140 | 750.01 or More | 140 | 110 | 100 | 40 | 170 | 5080 | 125 | 50 | 900 |