Pressed Steel Fixed Castor, BH-DSPK Series (Part Numbers)

Pressed Steel Fixed Castor, BH-DSPK Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting Twin Flanged Wheel of Solid Steel

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: DSPK series

  • heat-treatable steel, hardness 190–230 HB

Other features:

  • chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +120 °C
  • consider the surface pressure on sensitive floors due to high point loads

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-DSPK 75K
BH-DSPK 100K-1
BH-DSPK 100K-3
BH-DSPK 101K-1
BH-DSPK 101K-3
BH-DSPK 120K-1
BH-DSPK 120K-3
BH-DSPK 125K
BH-DSPK 150K
BH-DSPK 200K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

90.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170220.01 to 320.00100851255011812277522250

117.00 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type197220.01 to 320.001008515033140189010024300

138.64 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245220.01 to 320.0014011020033140205310024300

119.92 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type118485.01 to 750.00100857522140271010040600

141.55 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.0014011010024140289310040600

148.73 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.001008510024162298612033600

156.57 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140485.01 to 750.0014011010040162332012033600

155.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140750.01 or More14011010040170508012550900

200.78 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type162750.01 or More14011012033197504215033800

299.04 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type162750.01 or More14011012033245851620033900

Loading...

  1. 1

Basic information

Wheel Material Steel Bearing type Ball bearing Material (details) Tread material: Metal, Wheel body material: heat-treatable steel
Material Metal Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 190–230 HB Tread color silver
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 120 Minimum temperature resistance(°C) -20

Tech Support