Pressed Steel Fixed Castor, BHF-ALTH Series (Part Numbers)

Pressed Steel Fixed Castor, BHF-ALTH Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Steel Spring, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: BHF series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • robust spring structure with steel spring
  • maintenance-free spring mechanism

Wheel: ALTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BHF-ALTH 101K-1-AS-FA
BHF-ALTH 101K-1-AS-FA-CO
BHF-ALTH 101K-1-FA
BHF-ALTH 101K-1-FA-CO
BHF-ALTH 101K-3-AS-FA
BHF-ALTH 101K-3-AS-FA-CO
BHF-ALTH 101K-3-FA
BHF-ALTH 101K-3-FA-CO
BHF-ALTH 125K-1-AS-FA
BHF-ALTH 125K-1-AS-FA-CO
BHF-ALTH 125K-1-FA
BHF-ALTH 125K-1-FA-CO
BHF-ALTH 125K-3-AS-FA
BHF-ALTH 125K-3-AS-FA-CO
BHF-ALTH 125K-3-FA
BHF-ALTH 125K-3-FA-CO
BHF-ALTH 160K
BHF-ALTH 160K-AS
BHF-ALTH 160K-AS-CO
BHF-ALTH 160K-CO
BHF-ALTH 200K
BHF-ALTH 200K-AS
BHF-ALTH 200K-AS-CO
BHF-ALTH 200K-CO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

331.27 €

1 7 Days 175320.01 to 485.00-1008510040175322010040grey350

344.64 €

1 23 Days 200320.01 to 485.00Antistatic1008512540175315810040grey350

298.17 €

1 5 Days 200320.01 to 485.00Antistatic1008512540175319010040light brown350

311.55 €

1 23 Days 200320.01 to 485.00-1008512540175315110040light brown350

334.99 €

1 7 Days 200320.01 to 485.00-14011012540175349010040grey350

348.35 €

1 23 Days 200320.01 to 485.00Antistatic14011012540175345810040grey350

301.89 €

1 7 Days 200320.01 to 485.00Antistatic14011012540175352010040light brown350

315.26 €

1 23 Days 200320.01 to 485.00-14011012540175345110040light brown350

337.83 €

1 7 Days 200320.01 to 485.00-1008512540200336112540grey350

358.89 €

1 23 Days 245320.01 to 485.00-1008516050200335012540grey350

304.33 €

1 23 Days 245320.01 to 485.00Antistatic1008516050200338512540light brown350

325.36 €

1 23 Days 245320.01 to 485.00Antistatic1008516050200336112540light brown350

341.56 €

1 7 Days 245320.01 to 485.00-14011016050200374012540grey350

362.61 €

1 23 Days 265320.01 to 485.00-14011020050200365012540grey350

308.05 €

1 7 Days 265320.01 to 485.00Antistatic14011020050200370712540light brown350

329.10 €

1 23 Days 265320.01 to 485.00Antistatic14011020050200366112540light brown350

423.52 €

1 7 Days 265485.01 to 750.00-14011020050245757116050light brown750

459.38 €

1 23 Days 140485.01 to 750.00-14011010035245750016050grey750

467.63 €

1 23 Days 140485.01 to 750.00-14011010035245749416050grey750

431.76 €

1 23 Days 140485.01 to 750.00-14011010035245747016050light brown750

443.89 €

1 7 Days 140750.01 or More-14011010035265769020050light brown800

480.60 €

1 7 Days 140750.01 or More-14011010035265779020050grey800

485.72 €

1 23 Days 140750.01 or More-14011010035265803220050grey800

449.00 €

1 23 Days 140750.01 or More-14011010035265803820050light brown800

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Product type spring-loaded fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support