Wheel: GSPO series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BH-GSPO 100K-1
Part Number
|
---|
BH-GSPO 100K-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
124.73 € | 1 | 5 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 120 | 485.01 to 750.00 | 100 | 85 | 80 | 40 | 140 | 1290 | 100 | 40 | 700 | - |
Loading...
Wheel Material | Engineering Plastics | Bearing type | Ball bearing | Material (details) | Tread material: Synthetic, Wheel body material: high-quality cast nylon |
---|---|---|---|---|---|
Material | Synthetic | Product type | fixed castor | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 80 Shore D | Tread color | natural beige |
Wheel body color | natural beige | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 80 |
Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Fixed Castor, BH-GSPO Series, part number BH-GSPO 100K-1.
You can find the detail information about specifications and dimensions on part number BH-GSPO 100K-1.
Configure
Basic Attributes
Caster Type
Load capacity at 3 km/h(kg)
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BH-GSPO 100K-1-FS |
BH-GSPO 100K-3 |
BH-GSPO 100K-3-FS |
BH-GSPO 125K |
BH-GSPO 125K-FS |
BH-GSPO 65K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
161.31 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 120 | 485.01 to 750.00 | 100 | 85 | 80 | 40 | 140 | 1509 | 100 | 40 | 700 | - | ||
146.36 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 170 | 485.01 to 750.00 | 140 | 110 | 125 | 50 | 140 | 1448 | 100 | 40 | 700 | - | ||
182.93 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 170 | 485.01 to 750.00 | 140 | 110 | 125 | 50 | 140 | 1697 | 100 | 40 | 700 | - | ||
224.00 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 197 | 750.01 or More | 140 | 110 | 150 | 50 | 170 | 2287 | 125 | 55 | 900 | - | ||
268.93 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 197 | 750.01 or More | 140 | 110 | 150 | 50 | 170 | 2764 | 125 | 55 | 900 | - | ||
93.97 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 202 | 485.01 to 750.00 | 100 | 85 | 160 | 50 | 97 | 820 | 65 | 40 | 650 | 650 |