Wheel: GST series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BH-GST 127K
Part Number
|
---|
BH-GST 127K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
162.87 € | 1 | 7 Days | 245 | 320.01 to 485.00 | 200 | 50 | 170 | 3565 | 125 | 50 | 450 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Others | Plate Length L(mm) | 140 |
---|---|---|---|---|---|
Plate Width W(mm) | 110 | Bearing type | Ball bearing | Material (details) | Tread material: Polyurethane, Wheel body material: rugged grey cast iron |
Material | Polyurethane | Product type | fixed castor | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 75 Shore A | Tread color | green |
Wheel body color | silver | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 70 |
Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Fixed Castor, BH-GST Series, part number BH-GST 127K.
You can find the detail information about specifications and dimensions on part number BH-GST 127K.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BH-GST 127K-FS |
BH-GST 150K |
BH-GST 150K-FS |
BH-GST 160K |
BH-GST 160K-FS |
BH-GST 200K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
207.80 € | 1 | 23 Days | 245 | 320.01 to 485.00 | 200 | 50 | 170 | 4090 | 125 | 50 | 450 | ||
168.07 € | 1 | 7 Days | 245 | 485.01 to 750.00 | 200 | 50 | 197 | 3757 | 150 | 50 | 570 | ||
213.51 € | 1 | 23 Days | 245 | 485.01 to 750.00 | 200 | 50 | 197 | 4400 | 150 | 50 | 570 | ||
201.63 € | 1 | 7 Days | 295 | 485.01 to 750.00 | 250 | 60 | 202 | 4151 | 160 | 50 | 600 | ||
247.10 € | 1 | 23 Days | 295 | 485.01 to 750.00 | 250 | 60 | 202 | 4779 | 160 | 50 | 600 | ||
206.50 € | 1 | 7 Days | 140 | 750.01 or More | 100 | 40 | 245 | 5290 | 200 | 50 | 800 |