Pressed Steel Fixed Castor, BH-PO Series (Part Numbers)

Pressed Steel Fixed Castor, BH-PO Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Nylon Wheel, BH-PO Series

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BH-PO 125G-3-FA

Part Number
BH-PO 125G-3-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

58.68 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00Conductivity14011012540plain bore165140412540natural whitenatural white-25300

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 70 Shore D Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 80

This page is Pressed Steel Fixed Castor, BH-PO Series, part number BH-PO 125G-3-FA.
You can find the detail information about specifications and dimensions on part number BH-PO 125G-3-FA.

Variation of this product

Part Number
BH-PO 100G-1-ELS-FA-FS
BH-PO 100G-1-ELS-FS
BH-PO 100G-1-FA
BH-PO 125G-3-FA-FS
BH-PO 125G-3-FS
BH-PO 125KA-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

97.40 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type140220.01 to 320.00Conductivity14011010037plain bore140114310037greygrey-25280

88.63 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type140220.01 to 320.00Conductivity1008510037plain bore140106110037greygrey-25280

45.25 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type140220.01 to 320.00Conductivity1008510037plain bore14088410037natural whitenatural white-25280

95.26 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type165220.01 to 320.00-14011012540plain bore165169912540natural whitenatural white-25300

85.58 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type165220.01 to 320.00-14011012540plain bore165154612540natural whitenatural white-25300

47.81 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type165220.01 to 320.00-1008512540Ball bearing (C)16595012540natural whitenatural white-20300

Tech Support