Pressed Steel Fixed Castor, BH-PO Series (Part Numbers)

Pressed Steel Fixed Castor, BH-PO Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Nylon Wheel, BH-PO Series

Bracket: BH series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BH-PO 82G
BH-PO 82G-FA
BH-PO 82K
BH-PO 82K-FA
BH-PO 100G-1
BH-PO 100G-1-ELS
BH-PO 100G-1-ELS-FA
BH-PO 100G-1-ELS-FA-FS
BH-PO 100G-1-ELS-FS
BH-PO 100G-1-FA
BH-PO 100G-1-FA-FS
BH-PO 100G-1-FS
BH-PO 100G-3
BH-PO 100G-3-ELS
BH-PO 100G-3-ELS-FA
BH-PO 100G-3-ELS-FA-FS
BH-PO 100G-3-ELS-FS
BH-PO 100G-3-FA
BH-PO 100G-3-FA-FS
BH-PO 100G-3-FS
BH-PO 100KA-1
BH-PO 100KA-1-ELS
BH-PO 100KA-1-ELS-FA
BH-PO 100KA-1-ELS-FA-FS
BH-PO 100KA-1-ELS-FS
BH-PO 100KA-1-FA
BH-PO 100KA-1-FA-FS
BH-PO 100KA-1-FS
BH-PO 100KA-3
BH-PO 100KA-3-ELS
BH-PO 100KA-3-ELS-FA
BH-PO 100KA-3-ELS-FA-FS
BH-PO 100KA-3-ELS-FS
BH-PO 100KA-3-FA
BH-PO 100KA-3-FA-FS
BH-PO 100KA-3-FS
BH-PO 125G-1
BH-PO 125G-1-ELS
BH-PO 125G-1-ELS-FA
BH-PO 125G-1-ELS-FA-FS
BH-PO 125G-1-ELS-FS
BH-PO 125G-1-FA
BH-PO 125G-1-FA-FS
BH-PO 125G-1-FS
BH-PO 125G-3
BH-PO 125G-3-ELS
BH-PO 125G-3-ELS-FA
BH-PO 125G-3-ELS-FA-FS
BH-PO 125G-3-ELS-FS
BH-PO 125G-3-FA
BH-PO 125G-3-FA-FS
BH-PO 125G-3-FS
BH-PO 125KA-1
BH-PO 125KA-1-ELS
BH-PO 125KA-1-ELS-FA
BH-PO 125KA-1-ELS-FA-FS
BH-PO 125KA-1-ELS-FS
BH-PO 125KA-1-FA
BH-PO 125KA-1-FA-FS
BH-PO 125KA-1-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

34.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.00-1008510032plain bore1207128037natural whitenatural white-25230

40.92 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.00-1008510032plain bore1207528037natural whitenatural white-25230

49.81 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.00-1008510032Ball bearing1208168037natural whitenatural white-20250

56.74 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.00-1008510032Ball bearing1208568037natural whitenatural white-20250

36.48 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00-1008510037plain bore14080410037natural whitenatural white-25280

52.05 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00-1008510037plain bore14080310037greygrey-25280

60.84 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00Conductivity14011010037plain bore14089410037greygrey-25280

97.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00Conductivity14011010037plain bore140114310037greygrey-25280

88.63 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00Conductivity1008510037plain bore140106110037greygrey-25280

45.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00Conductivity1008510037plain bore14088410037natural whitenatural white-25280

81.83 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00-1008510037plain bore140113510037natural whitenatural white-25280

73.05 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00-1008510037plain bore140105310037natural whitenatural white-25280

58.11 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00-14011010037plain bore140102010037natural whitenatural white-25280

73.68 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00-14011010037plain bore140102810037greygrey-25280

82.45 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00Conductivity14011010037plain bore140111010037greygrey-25280

119.04 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00Conductivity14011010037plain bore140135910037greygrey-25280

110.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00Conductivity14011010037plain bore140127710037greygrey-25280

66.89 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00Conductivity14011010037plain bore140107610037natural whitenatural white-25280

103.47 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00-14011010037plain bore140135110037natural whitenatural white-25280

94.68 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00-14011010037plain bore140126310037natural whitenatural white-25280

40.87 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00-1008510037Ball bearing (C)14082310037natural whitenatural white-20280

56.44 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00-1008510037Ball bearing (C)14085010037greygrey-20280

65.21 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00Conductivity1008510037Ball bearing (C)14091810037greygrey-20280

101.78 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00Conductivity1008510037Ball bearing (C)140116710037greygrey-20280

93.02 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00Conductivity1008510037Ball bearing (C)140108510037greygrey-20280

49.65 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00Conductivity1008510037Ball bearing (C)14087310037natural whitenatural white-20280

86.22 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00-1008510037Ball bearing (C)140115410037natural whitenatural white-20280

77.45 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00-1008510037Ball bearing (C)140109510037natural whitenatural white-20280

62.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type140220.01 to 320.00-14011010037Ball bearing (C)140101710037natural whitenatural white-20280

78.07 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00-14011012540Ball bearing (C)140105010037greygrey-20280

86.85 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00Conductivity14011012540Ball bearing (C)140111210037greygrey-20280

123.41 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00Conductivity14011012540Ball bearing (C)140136110037greygrey-20280

114.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00Conductivity14011012540Ball bearing (C)140127910037greygrey-20280

71.26 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00Conductivity14011012540Ball bearing (C)140110410037natural whitenatural white-20280

107.85 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00-14011012540Ball bearing (C)140134810037natural whitenatural white-20280

99.08 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00-14011012540Ball bearing (C)140126610037natural whitenatural white-20280

41.17 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00-1008512540plain bore16592512540natural whitenatural white-25300

59.94 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00-1008512540plain bore16597012540greygrey-25300

69.60 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00Conductivity1008512540plain bore165112312540greygrey-25300

106.18 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00Conductivity1008512540plain bore165141912540greygrey-25300

96.50 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00Conductivity1008512540plain bore165126612540greygrey-25300

50.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00Conductivity1008512540plain bore165109912540natural whitenatural white-25300

87.43 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00-1008512540plain bore165137412540natural whitenatural white-25300

77.75 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00-1008512540plain bore165122112540natural whitenatural white-25300

49.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00-14011012540plain bore165125012540natural whitenatural white-25300

67.77 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00-14011012540plain bore165129512540greygrey-25300

77.45 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00Conductivity14011012540plain bore165144812540greygrey-25300

114.01 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00Conductivity14011012540plain bore165174412540greygrey-25300

104.33 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00Conductivity14011012540plain bore165159112540greygrey-25300

58.68 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00Conductivity14011012540plain bore165140412540natural whitenatural white-25300

95.26 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00-14011012540plain bore165169912540natural whitenatural white-25300

85.58 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00-14011012540plain bore165154612540natural whitenatural white-25300

47.81 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00-1008512540Ball bearing (C)16595012540natural whitenatural white-20300

66.56 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00-1008512540Ball bearing (C)16596712540greygrey-20300

76.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00Conductivity1008512540Ball bearing (C)165112012540greygrey-20300

112.84 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00Conductivity1008512540Ball bearing (C)165141612540greygrey-20300

103.15 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00Conductivity1008512540Ball bearing (C)165126312540greygrey-20300

57.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00Conductivity1008512540Ball bearing (C)165112512540natural whitenatural white-20300

94.07 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00-1008512540Ball bearing (C)165139912540natural whitenatural white-20300

84.38 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type165220.01 to 320.00-1008512540Ball bearing (C)165121412540natural whitenatural white-20300

Loading...

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 70 Shore D Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 80

Tech Support