Wheel: RD series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BH-RD 252R-VLI-FA
Part Number
|
---|
BH-RD 252R-VLI-FA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread and tyre hardness | Tread color | Non-staining | Non-marking | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
238.50 € | 1 | 7 Days | 170 | 320.01 to 485.00 | 125 | 50 | roller bearing | 295 | 5365 | 250 | 60 | 56 Shore A | grey | yes | yes | -25 | 450 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Steel | Plate Length L(mm) | 140 |
---|---|---|---|---|---|
Plate Width W(mm) | 110 | Material (details) | Tread material: Rubber, Wheel body material: pressed steel | Material | Rubber |
Product type | fixed castor | Suitable for autoclaves | no | Mounting type | top plate |
Tread hydrolysis-resistant | no | Rustproof | no | Maximum temperature resistance(°C) | 80 |
This page is Pressed Steel Fixed Castor, BH-RD Series, part number BH-RD 252R-VLI-FA.
You can find the detail information about specifications and dimensions on part number BH-RD 252R-VLI-FA.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread and tyre hardness
Tread color
Non-staining
Non-marking
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BH-RD 162R |
BH-RD 162R-FA |
BH-RD 162R-VLI |
BH-RD 162R-VLI-FA |
BH-RD 200K |
BH-RD 200K-FA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread and tyre hardness | Tread color | Non-staining | Non-marking | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.00 € | 1 | 7 Days | 245 | 220.01 to 320.00 | 200 | 50 | roller bearing | 202 | 2320 | 160 | 40 | 65 Shore A | black | no | no | -25 | 225 | ||
87.68 € | 1 | 7 Days | 245 | 220.01 to 320.00 | 200 | 50 | roller bearing | 202 | 2407 | 160 | 40 | 65 Shore A | black | no | no | -25 | 225 | ||
90.70 € | 1 | 7 Days | 245 | 220.01 to 320.00 | 200 | 50 | roller bearing | 202 | 2362 | 160 | 40 | 56 Shore A | grey | yes | yes | -25 | 225 | ||
100.38 € | 1 | 7 Days | 245 | 220.01 to 320.00 | 200 | 50 | roller bearing | 202 | 2462 | 160 | 40 | 56 Shore A | grey | yes | yes | -25 | 225 | ||
131.43 € | 1 | 7 Days | 245 | 320.01 to 485.00 | 200 | 50 | Ball bearing | 245 | 3378 | 200 | 50 | 65 Shore A | black | no | no | -20 | 350 | ||
142.48 € | 1 | 7 Days | 295 | 320.01 to 485.00 | 250 | 60 | Ball bearing | 245 | 3588 | 200 | 50 | 65 Shore A | black | no | no | -20 | 350 |