Wheel: SETH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BH-SETH 160K
Part Number
|
---|
BH-SETH 160K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
206.23 € | 1 | 5 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 140 | 485.01 to 750.00 | 100 | 37 | 202 | 3002 | 160 | 50 | 700 |
Loading...
Wheel Material | Steel | Plate Length L(mm) | 140 | Plate Width W(mm) | 110 |
---|---|---|---|---|---|
Bearing type | Ball bearing | Material (details) | Tread material: Polyurethane, Wheel body material: thick-walled pressed steel | Material | Polyurethane |
Product type | fixed castor | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 92 Shore A | Tread color | light brown | Wheel body color | silver |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 70 | Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Fixed Castor, BH-SETH Series, part number BH-SETH 160K.
You can find the detail information about specifications and dimensions on part number BH-SETH 160K.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BH-SETH 125K-FS |
BH-SETH 150K |
BH-SETH 150K-FS |
BH-SETH 160K-FS |
BH-SETH 200K |
BH-SETH 200K-FS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
223.72 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 295 | 485.01 to 750.00 | 250 | 60 | 170 | 2840 | 125 | 50 | 500 | ||
202.00 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 295 | 485.01 to 750.00 | 250 | 60 | 197 | 2850 | 150 | 50 | 650 | ||
247.47 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 140 | 485.01 to 750.00 | 100 | 37 | 197 | 3444 | 150 | 50 | 650 | ||
251.70 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 140 | 485.01 to 750.00 | 100 | 37 | 202 | 3650 | 160 | 50 | 700 | ||
240.43 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 140 | 750.01 or More | 100 | 37 | 245 | 3810 | 200 | 50 | 900 | ||
286.93 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 140 | 750.01 or More | 100 | 37 | 245 | 4560 | 200 | 50 | 900 |