Wheel: VPP series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BH-VPP 250G-SG
Part Number
|
---|
BH-VPP 250G-SG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Weight (g) | Tread color | Non-staining | Non-marking | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
158.68 € | 1 | 7 Days | 295 | - | 250 | 60 | plain bore | 4257 | grey | yes | yes |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | 220.01 to 320.00 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Plate Length L(mm) | 140 | Plate Width W(mm) | 110 | Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene |
Material | Rubber | Product type | fixed castor | Total height(mm) | 295 |
Wheel diameter(mm) | 250 | Wheel width(mm) | 60 | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 80 Shore A | Wheel body color | black |
Tread hydrolysis-resistant | no | Rustproof | no | Maximum temperature resistance(°C) | 60 |
Minimum temperature resistance(°C) | -20 | Load capacity at 4 km/h(kg) | 295 |
This page is Pressed Steel Fixed Castor, BH-VPP Series, part number BH-VPP 250G-SG.
You can find the detail information about specifications and dimensions on part number BH-VPP 250G-SG.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Weight(g)
Tread color
Non-staining
Non-marking
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BH-VPP 250G |
BH-VPP 250R |
BH-VPP 250R-SG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Weight (g) | Tread color | Non-staining | Non-marking |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
106.80 € | 1 | 7 Days | 295 | - | 250 | 60 | plain bore | 3828 | black | no | no | ||
109.60 € | 1 | 7 Days | 125 | Heat Resistance | 100 | 35 | roller bearing | 3902 | black | no | no | ||
161.49 € | 1 | 23 Days | 125 | Heat Resistance | 100 | 35 | roller bearing | 4317 | grey | yes | yes |