Wheel: VSTH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BH-VSTH 80K
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Mounting Height H(mm) | 150 | Load Range(daN) | 220.01 to 320.00 |
---|---|---|---|---|---|
Wheel Material | Steel | Wheel Characteristics | Heat Resistance | Plate Length L(mm) | 100 |
Plate Width W(mm) | 85 | Wheel Dia. D(mm) | 125 | Wheel Width B(mm) | 35 |
Bearing type | Ball bearing | Material (details) | Tread material: Polyurethane, Wheel body material: steel | Material | Polyurethane |
Product type | fixed castor | Total height(mm) | 120 | Weight(g) | 1352 |
Wheel diameter(mm) | 80 | Wheel width(mm) | 40 | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 92 Shore A | Tread color | light brown |
Wheel body color | silver | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 70 |
Minimum temperature resistance(°C) | -20 | Load capacity at 4 km/h(kg) | 280 | Load capacity at 3 km/h(kg) | 280 |
This page is Pressed Steel Fixed Castor, BH-VSTH Series, part number BH-VSTH 80K.
You can find the detail information about specifications and dimensions on part number BH-VSTH 80K.