Wheel: ALST series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BK-ALST 100K-1-AS
Part Number
|
---|
BK-ALST 100K-1-AS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Tread color | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.43 € | 1 | 23 Days | 110 | 220.01 to 320.00 | - | 100 | 85 | 80 | 130 | 895 | 100 | dark grey | 320 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Aluminum | Wheel Width B(mm) | 40 |
---|---|---|---|---|---|
Bearing type | Ball bearing | Material (details) | Tread material: Polyurethane, Wheel body material: die-cast aluminium | Material | Polyurethane |
Product type | fixed castor | Wheel width(mm) | 40 | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 75 Shore A | Wheel body color | silver grey |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 70 | Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Fixed Castor, BK-ALST Series, part number BK-ALST 100K-1-AS.
You can find the detail information about specifications and dimensions on part number BK-ALST 100K-1-AS.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Tread color
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BK-ALST 100K-1 |
BK-ALST 100K-3 |
BK-ALST 100K-3-AS |
BK-ALST 125K-1 |
BK-ALST 125K-1-AS |
BK-ALST 125K-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Tread color | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.90 € | 1 | 5 Days | 155 | 220.01 to 320.00 | Antistatic | 100 | 85 | 125 | 130 | 895 | 100 | green | 320 | ||
83.53 € | 1 | 7 Days | 130 | 220.01 to 320.00 | - | 140 | 110 | 100 | 130 | 1010 | 100 | green | 320 | ||
102.07 € | 1 | 23 Days | 130 | 220.01 to 320.00 | Antistatic | 140 | 110 | 100 | 130 | 1013 | 100 | dark grey | 320 | ||
87.72 € | 1 | 5 Days | 130 | 320.01 to 485.00 | - | 100 | 85 | 100 | 155 | 1076 | 125 | green | 350 | ||
106.42 € | 1 | 7 Days | 130 | 320.01 to 485.00 | Antistatic | 100 | 85 | 100 | 155 | 1078 | 125 | dark grey | 350 | ||
95.15 € | 1 | 5 Days | 155 | 320.01 to 485.00 | - | 140 | 110 | 125 | 155 | 1200 | 125 | green | 350 |