Pressed Steel Fixed Castor, BK-G Series (Part Numbers)

Pressed Steel Fixed Castor, BK-G Series
Pressed Steel Fixed Castor, Heavy Duty Design, with Top Plate Fitting, Cast Iron Wheel, BK-G Series

Bracket: BK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: G series

  • rugged grey cast iron, hardness 180–220 HB, grease nipple, lacquered, colour silver

Other features:

  • chemical resistance to many aggressive substances
  • consider the surface pressure on sensitive floors due to high point loads
  • to be lubricated according to the application temperature

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BK-G 80G
BK-G 100G-1
BK-G 100G-3
BK-G 100K-1
BK-G 100K-3
BK-G 125G-1
BK-G 125G-3
BK-G 125K-1
BK-G 125K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

31.75 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type161220.01 to 320.00Conductivity1008512532plain bore1109498025-25250

45.52 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type155320.01 to 485.00-1008512535plain bore130143210035-25350

48.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type110320.01 to 485.00-1401108025plain bore130151910035-25350

53.66 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type90320.01 to 485.00-100856540Ball bearing130159210035-20350

56.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136320.01 to 485.00-14011010032Ball bearing130166310035-20350

47.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136320.01 to 485.00-1008510032plain bore155195012535-25350

54.94 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type136320.01 to 485.00Conductivity14011010032plain bore155212712535-25350

67.98 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type161320.01 to 485.00-1008512532Ball bearing155214712535-20350

75.41 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type161320.01 to 485.00-14011012532Ball bearing155228512535-20350

Loading...

  1. 1

Basic information

Wheel Material Others Material (details) Tread material: Metal, Wheel body material: rugged grey cast iron Material Metal
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 180–220 HB Tread color silver Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking no Maximum temperature resistance(°C) 120

Tech Support