Wheel: TPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BKPA-TPA 101G-ELS
Part Number
|
---|
BKPA-TPA 101G-ELS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel body color | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.83 € | 1 | 7 Days | 111 | 35.01 to 80.00 | - | 80 | 32 | plain bore | 136 | 438 | 100 | black | 70 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Plate Length L(mm) | 90 |
---|---|---|---|---|---|
Plate Width W(mm) | 66 | Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene | Material | Rubber |
Product type | fixed castor | Wheel width(mm) | 32 | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 85 Shore A | Tread color | grey |
Tread hydrolysis-resistant | no | Non-staining | no | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -20 |
This page is Light Duty Fixed Castor, BKPA-TPA Series, part number BKPA-TPA 101G-ELS.
You can find the detail information about specifications and dimensions on part number BKPA-TPA 101G-ELS.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel body color
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BKPA-TPA 101G |
BKPA-TPA 101KF |
BKPA-TPA 101KF-ELS |
BKPA-TPA 126G |
BKPA-TPA 126G-ELS |
BKPA-TPA 126KF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel body color | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.19 € | 1 | 5 Days | 161 | 80.01 to 140.00 | Conductivity | 125 | 32 | plain bore | 136 | 424 | 100 | silver grey | 110 | ||
26.45 € | 1 | 5 Days | 111 | 80.01 to 140.00 | Conductivity | 80 | 32 | Ball bearing (C) | 136 | 476 | 100 | silver grey | 110 | ||
37.10 € | 1 | 7 Days | 111 | 35.01 to 80.00 | - | 80 | 32 | Ball bearing (C) | 136 | 484 | 100 | black | 70 | ||
22.85 € | 1 | 5 Days | 111 | 80.01 to 140.00 | Conductivity | 80 | 32 | plain bore | 161 | 508 | 125 | silver grey | 120 | ||
33.95 € | 1 | 7 Days | 136 | 35.01 to 80.00 | - | 100 | 32 | plain bore | 161 | 518 | 125 | black | 80 | ||
29.04 € | 1 | 5 Days | 136 | 80.01 to 140.00 | - | 100 | 32 | Ball bearing (C) | 161 | 571 | 125 | silver grey | 120 |