Light Duty Fixed Castor, BKPA-TPA Series (Part Numbers)

Light Duty Fixed Castor, BKPA-TPA Series
Light Duty Fixed Castor, with Top Plate Fitting, Wheel, with Thermoplastic Rubber Tread, with Polypropylene Wheel Centre, BKPA-TPA Series

Bracket: BKPA series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: TPA series

  • tread: high-quality thermoplastic rubber-elastomer (TPE), hardness 85 Shore A, colour grey, non-marking, oil containing
  • wheel centre: high-quality polypropylene, impact resistant, colour silver grey

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +60 °C, reduced load capacity over +30 °C
  • tread contains oil, may stain sensitive surfaces. alternatives: series VPA, VPP, POES, POEV, PATH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BKPA-TPA 80G
BKPA-TPA 80G-ELS
BKPA-TPA 80KF
BKPA-TPA 80KF-ELS
BKPA-TPA 101G
BKPA-TPA 101G-ELS
BKPA-TPA 101KF
BKPA-TPA 101KF-ELS
BKPA-TPA 126G
BKPA-TPA 126G-ELS
BKPA-TPA 126KF
BKPA-TPA 126KF-ELS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel body color Load capacity at 3 km/h
(kg)

18.48 €

1 5 Days 13680.01 to 140.00Conductivity10032plain bore11135580silver grey100

26.30 €

1 7 Days 13635.01 to 80.00Conductivity10032plain bore11136880black65

22.93 €

1 5 Days 13680.01 to 140.00-10032Ball bearing (C)11140180silver grey100

30.75 €

1 7 Days 16135.01 to 80.00-12525Ball bearing (C)11140680black65

20.19 €

1 5 Days 16180.01 to 140.00Conductivity12532plain bore136424100silver grey110

30.83 €

1 7 Days 11135.01 to 80.00-8032plain bore136438100black70

26.45 €

1 5 Days 11180.01 to 140.00Conductivity8032Ball bearing (C)136476100silver grey110

37.10 €

1 7 Days 11135.01 to 80.00-8032Ball bearing (C)136484100black70

22.85 €

1 5 Days 11180.01 to 140.00Conductivity8032plain bore161508125silver grey120

33.95 €

1 7 Days 13635.01 to 80.00-10032plain bore161518125black80

29.04 €

1 5 Days 13680.01 to 140.00-10032Ball bearing (C)161571125silver grey120

40.12 €

1 7 Days 13635.01 to 80.00-10032Ball bearing (C)161574125black80

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 90
Plate Width W(mm) 66 Material (details) Tread material: Rubber, Wheel body material: high-quality polypropylene Material Rubber
Product type fixed castor Wheel width(mm) 32 Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 85 Shore A Tread color grey
Tread hydrolysis-resistant no Non-staining no Rustproof no
Non-marking yes Maximum temperature resistance(°C) 60 Minimum temperature resistance(°C) -20

Tech Support