Wheel: VPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BKPA-VPA 126G
Part Number
|
---|
BKPA-VPA 126G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Material (details) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.43 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 185 | 80.01 to 140.00 | - | 150 | 30 | plain bore | Tread material: Rubber, Wheel body material: high-quality nylon 6 | 161 | 656 | 125 | 32 | grey | yes | yes | 120 |
Loading...
Wheel Material | Engineering Plastics | Plate Length L(mm) | 90 | Plate Width W(mm) | 66 |
---|---|---|---|---|---|
Material | Rubber | Product type | fixed castor | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 80 Shore A | Wheel body color | black |
Tread hydrolysis-resistant | no | Rustproof | no | Maximum temperature resistance(°C) | 60 |
Minimum temperature resistance(°C) | -20 |
This page is Light Duty Fixed Castor, BKPA-VPA Series, part number BKPA-VPA 126G.
You can find the detail information about specifications and dimensions on part number BKPA-VPA 126G.
Configure
Basic Attributes
Caster Type
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Material (details)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Non-staining
Non-marking
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BKPA-VPA 101K-EL |
BKPA-VPA 101K-EL-FA |
BKPA-VPA 101K-FA |
BKPA-VPA 126G-FA |
BKPA-VPA 126K |
BKPA-VPA 126K-EL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Material (details) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.03 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 161 | 35.01 to 80.00 | Conductivity | 125 | 25 | Ball bearing | Tread material: Rubber, Wheel body material: high-quality polypropylene | 136 | 557 | 100 | 32 | black | no | no | 80 | ||
39.86 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 161 | 35.01 to 80.00 | - | 125 | 25 | Ball bearing | Tread material: Rubber, Wheel body material: high-quality polypropylene | 136 | 582 | 100 | 32 | black | no | no | 80 | ||
33.07 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 161 | 80.01 to 140.00 | - | 125 | 32 | Ball bearing | Tread material: Rubber, Wheel body material: high-quality nylon 6 | 136 | 610 | 100 | 32 | grey | yes | yes | 110 | ||
34.28 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 185 | 80.01 to 140.00 | - | 150 | 30 | plain bore | Tread material: Rubber, Wheel body material: high-quality nylon 6 | 161 | 680 | 125 | 32 | grey | yes | yes | 120 | ||
32.03 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 185 | 80.01 to 140.00 | Conductivity | 150 | 30 | Ball bearing | Tread material: Rubber, Wheel body material: high-quality nylon 6 | 161 | 706 | 125 | 32 | grey | yes | yes | 120 | ||
40.07 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 185 | 80.01 to 140.00 | Conductivity | 150 | 30 | Ball bearing | Tread material: Rubber, Wheel body material: high-quality polypropylene | 161 | 652 | 125 | 32 | black | no | no | 95 |