Wheel: PATH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BKRA-PATH 126KF-ELS
Part Number
|
---|
BKRA-PATH 126KF-ELS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Minimum temperature resistance (°C) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.85 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 158 | - | 125 | 30 | Ball bearing (C) | 158 | 538 | 125 | -20 | 120 |
Loading...
Load Range(daN) | 80.01 to 140.00 | Wheel Material | Engineering Plastics | Material (details) | Tread material: Polyurethane, Wheel body material: high-quality nylon 6 |
---|---|---|---|---|---|
Material | Polyurethane | Product type | fixed castor | Wheel width(mm) | 32 |
Suitable for autoclaves | no | Mounting type | bolt hole | Tread and tyre hardness | 94 Shore A |
Tread color | dark grey | Wheel body color | silver grey | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 70 |
This page is Light Duty Fixed Castor, BKRA-PATH Series, part number BKRA-PATH 126KF-ELS.
You can find the detail information about specifications and dimensions on part number BKRA-PATH 126KF-ELS.
Configure
Basic Attributes
Caster Type
Wheel Characteristics
Type
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Minimum temperature resistance(°C)
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BKRA-PATH 101KF-ELS |
BKRA-PATH 126G |
BKRA-PATH 126KF |
BKRA-PATH 80G |
BKRA-PATH 80KF |
BKRA-PATH 80KF-ELS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Minimum temperature resistance (°C) | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.98 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 133 | - | 100 | 32 | Ball bearing (C) | 133 | 433 | 100 | -20 | 120 | ||
30.31 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 133 | - | 100 | 30 | plain bore | 158 | 462 | 125 | -25 | 120 | ||
32.85 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 158 | - | 125 | 32 | Ball bearing (C) | 158 | 507 | 125 | -20 | 120 | ||
19.05 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 182 | - | 150 | 32 | plain bore | 108 | 300 | 80 | -25 | 120 | ||
23.25 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 108 | - | 80 | 32 | Ball bearing (C) | 108 | 349 | 80 | -20 | 120 | ||
36.74 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 133 | - | 100 | 32 | Ball bearing (C) | 108 | 348 | 80 | -20 | 100 |