Wheel: G series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BO-G 127IK
Part Number
|
---|
BO-G 127IK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Maximum temperature resistance (°C) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
168.02 € | 1 | 23 Days | 245 | 485.01 to 750.00 | - | 200 | 50 | Ball bearing | 170 | 4892 | 125 | 50 | 130 | -30 | 750 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Others | Plate Length L(mm) | 140 |
---|---|---|---|---|---|
Plate Width W(mm) | 110 | Material (details) | Tread material: Metal, Wheel body material: rugged grey cast iron | Material | Metal |
Product type | fixed castor | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 180–220 HB | Tread color | silver | Wheel body color | silver grey |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | no |
This page is Heavy Duty Welded Steel Fixed Castor Cast Iron Wheel, BO-G Series, part number BO-G 127IK.
You can find the detail information about specifications and dimensions on part number BO-G 127IK.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Maximum temperature resistance(°C)
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BO-G 127G |
BO-G 127K |
BO-G 150G |
BO-G 150IK |
BO-G 150K |
BO-G 200G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Maximum temperature resistance (°C) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
108.38 € | 1 | 7 Days | 245 | 485.01 to 750.00 | Heat Resistance | 200 | 50 | plain bore | 170 | 3968 | 125 | 50 | 130 | -30 | 750 | ||
130.22 € | 1 | 7 Days | 295 | 485.01 to 750.00 | Heat Resistance | 250 | 60 | Ball bearing | 170 | 4868 | 125 | 50 | 120 | -25 | 750 | ||
123.98 € | 1 | 7 Days | 295 | 750.01 or More | Heat Resistance | 250 | 60 | plain bore | 200 | 4812 | 150 | 50 | 130 | -30 | 900 | ||
177.37 € | 1 | 23 Days | 295 | 750.01 or More | - | 250 | 60 | Ball bearing | 200 | 5090 | 150 | 50 | 130 | -30 | 900 | ||
139.57 € | 1 | 7 Days | 245 | 750.01 or More | - | 200 | 80 | Ball bearing | 200 | 5092 | 150 | 50 | 120 | -25 | 900 | ||
144.39 € | 1 | 7 Days | 245 | Up to 35.00 | - | 200 | 80 | plain bore | 245 | 6650 | 200 | 50 | 130 | -30 | 1100 |