Wheel: VPA series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BPA-VPA 75K-FA
Part Number
|
---|
BPA-VPA 75K-FA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Material (details) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.95 € | 1 | 7 Days | 255 | 35.01 to 80.00 | - | 150 | 50 | Ball bearing | Tread material: Rubber, Wheel body material: high-quality nylon 6 | 100 | 290 | 75 | 25 | grey | yes | yes | 60 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Plate Length L(mm) | 60 |
---|---|---|---|---|---|
Plate Width W(mm) | 60 | Material | Rubber | Product type | fixed castor |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 80 Shore A |
Wheel body color | black | Tread hydrolysis-resistant | no | Rustproof | no |
Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -20 |
This page is Light Duty Fixed Castor, BPA-VPA Series, part number BPA-VPA 75K-FA.
You can find the detail information about specifications and dimensions on part number BPA-VPA 75K-FA.
Configure
Basic Attributes
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Material (details)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Non-staining
Non-marking
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BPA-VPA 50G |
BPA-VPA 50G-FA |
BPA-VPA 50K |
BPA-VPA 50K-EL |
BPA-VPA 75G |
BPA-VPA 75G-FA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Material (details) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.48 € | 1 | 5 Days | 100 | 35.01 to 80.00 | Conductivity | 75 | 25 | plain bore | Tread material: Rubber, Wheel body material: high-quality nylon 6 | 71 | 159 | 50 | 18 | grey | yes | yes | 40 | ||
14.54 € | 1 | 7 Days | 100 | 35.01 to 80.00 | Conductivity | 75 | 25 | plain bore | Tread material: Rubber, Wheel body material: high-quality nylon 6 | 71 | 161 | 50 | 18 | grey | yes | yes | 40 | ||
11.87 € | 1 | 5 Days | 100 | 35.01 to 80.00 | - | 75 | 25 | Ball bearing | Tread material: Rubber, Wheel body material: high-quality nylon 6 | 71 | 187 | 50 | 18 | grey | yes | yes | 40 | ||
15.21 € | 1 | 7 Days | 170 | Up to 35.00 | - | 100 | 40 | Ball bearing | Tread material: Rubber, Wheel body material: high-quality polypropylene | 71 | 182 | 50 | 18 | black | no | no | 30 | ||
12.35 € | 1 | 5 Days | 170 | 35.01 to 80.00 | - | 100 | 40 | plain bore | Tread material: Rubber, Wheel body material: high-quality nylon 6 | 100 | 247 | 75 | 25 | grey | yes | yes | 60 | ||
17.40 € | 1 | 7 Days | 192 | 35.01 to 80.00 | - | 125 | 40 | plain bore | Tread material: Rubber, Wheel body material: high-quality nylon 6 | 100 | 252 | 75 | 25 | grey | yes | yes | 60 |