Wheel: PHN series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-PHN 125G
Part Number
|
---|
B-PHN 125G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Maximum temperature resistance (°C) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.24 € | 1 | 7 Days | 102 | 140.01 to 220.00 | Heat Resistance | 100 | 85 | 80 | 32 | plain bore | 150 | 871 | 125 | 40 | 300 | -35 | 200 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Material (details) | Tread material: Synthetic, Wheel body material: Blickle TempLine® Classic phenolic resin |
---|---|---|---|---|---|
Material | Synthetic | Product type | fixed castor | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 90 Shore D | Tread color | black |
Wheel body color | black | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | no | Non-marking | no |
This page is Pressed Steel Fixed Castor, B-PHN Series, part number B-PHN 125G.
You can find the detail information about specifications and dimensions on part number B-PHN 125G.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Maximum temperature resistance(°C)
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-PHN 102G |
B-PHN 102HK |
B-PHN 102IK |
B-PHN 125HK |
B-PHN 125IK |
B-PHN 150G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Maximum temperature resistance (°C) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.05 € | 1 | 7 Days | 190 | 140.01 to 220.00 | Heat Resistance | 100 | 85 | 150 | 50 | plain bore | 125 | 714 | 100 | 38 | 300 | -35 | 200 | ||
83.45 € | 1 | 7 Days | 190 | 140.01 to 220.00 | Heat Resistance | 100 | 85 | 150 | 50 | Ball bearing | 125 | 980 | 100 | 38 | 250 | -25 | 200 | ||
112.13 € | 1 | 7 Days | 235 | 140.01 to 220.00 | Heat Resistance | 100 | 85 | 200 | 50 | Ball bearing | 125 | 991 | 100 | 38 | 300 | -30 | 200 | ||
124.20 € | 1 | 7 Days | 125 | 140.01 to 220.00 | - | 100 | 85 | 100 | 37 | Ball bearing | 150 | 1257 | 125 | 40 | 250 | -25 | 200 | ||
150.69 € | 1 | 7 Days | 125 | 140.01 to 220.00 | Conductivity | 100 | 85 | 100 | 37 | Ball bearing | 150 | 1260 | 125 | 40 | 300 | -30 | 200 | ||
122.92 € | 1 | 7 Days | 125 | 220.01 to 320.00 | Conductivity | 140 | 110 | 100 | 37 | plain bore | 190 | 2054 | 150 | 50 | 300 | -35 | 300 |