Pressed Steel Fixed Castor, B-PO Series (Part Numbers)

Pressed Steel Fixed Castor, B-PO Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting, Nylon Wheel

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-PO 60G
B-PO 60KF
B-PO 75G
B-PO 75G-FA
B-PO 75R
B-PO 75R-FA
B-PO 75XR
B-PO 75XR-FA
B-PO 80G
B-PO 80G-ELS
B-PO 80G-ELS-FA
B-PO 80G-FA
B-PO 80KA
B-PO 80KA-ELS
B-PO 80KA-ELS-FA
B-PO 80KA-FA
B-PO 80R
B-PO 80R-FA
B-PO 80XR
B-PO 80XR-FA
B-PO 100G
B-PO 100G-ELS
B-PO 100G-ELS-FA
B-PO 100G-ELS-FA-FS
B-PO 100G-ELS-FS
B-PO 100G-FA
B-PO 100G-FA-FS
B-PO 100G-FS
B-PO 100KA
B-PO 100KA-ELS
B-PO 100KA-ELS-FA
B-PO 100KA-ELS-FA-FS
B-PO 100KA-ELS-FS
B-PO 100KA-FA
B-PO 100KA-FA-FS
B-PO 100KA-FS
B-PO 100R
B-PO 100R-FA
B-PO 100R-FA-FS
B-PO 100R-FS
B-PO 100XR
B-PO 100XR-FA
B-PO 100XR-FA-FS
B-PO 100XR-FS
B-PO 125G
B-PO 125G-ELS
B-PO 125G-ELS-FA
B-PO 125G-ELS-FA-FS
B-PO 125G-ELS-FS
B-PO 125G-FA
B-PO 125G-FA-FS
B-PO 125G-FS
B-PO 125KA
B-PO 125KA-ELS
B-PO 125KA-ELS-FA
B-PO 125KA-ELS-FA-FS
B-PO 125KA-ELS-FS
B-PO 125KA-FA
B-PO 125KA-FA-FS
B-PO 125KA-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

24.14 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type100140.01 to 220.00-100857532plain bore802886029natural whitenatural white-25150150

29.50 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032Ball bearing (C)803286032natural whitenatural white-20150150

16.92 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity100858032plain bore1003217532natural whitenatural white-25200-

23.83 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity100858032plain bore1003647532natural whitenatural white-25200-

22.95 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032roller bearing1003537532natural whitenatural white-25200-

29.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032roller bearing1003947532natural whitenatural white-25200-

26.68 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity100858032roller bearing1004117532natural whitenatural white-25200-

33.59 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00Conductivity100858032roller bearing1004137532natural whitenatural white-25200-

17.94 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032plain bore1023338032natural whitenatural white-25220-

31.45 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032plain bore1023498032greygrey-25220-

38.37 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032plain bore1023838032greygrey-25220-

24.84 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032plain bore1023638032natural whitenatural white-25220-

23.10 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00-100858032Ball bearing (C)1023768032natural whitenatural white-20220-

36.64 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510040Ball bearing (C)1023728032greygrey-20220-

43.53 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-1008512540Ball bearing (C)1023938032greygrey-20220-

30.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type190140.01 to 220.00-1008515050Ball bearing (C)1023968032natural whitenatural white-20220-

23.32 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type195140.01 to 220.00-1008516050roller bearing1023608032natural whitenatural white-25220-

30.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235140.01 to 220.00-1008520050roller bearing1023878032natural whitenatural white-25220-

27.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032roller bearing1023598032natural whitenatural white-25220-

33.97 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.00-1008510032roller bearing1023908032natural whitenatural white-25220-

25.74 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-1008510037plain bore12552510037natural whitenatural white-25250-

41.31 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-1008510037plain bore12553510037greygrey-25250-

50.08 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity1008510037plain bore12562010037greygrey-25250-

86.45 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity1008510037plain bore12582710037greygrey-25250-

77.68 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity1008510037plain bore12574510037greygrey-25250-

34.52 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00Conductivity1008510037plain bore12559010037natural whitenatural white-25250-

70.89 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-1008510037plain bore12581910037natural whitenatural white-25250-

62.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-1008510037plain bore12571110037natural whitenatural white-25250-

30.41 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-1008510037Ball bearing (C)12556110037natural whitenatural white-20250-

45.98 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-1008510037Ball bearing (C)12555210037greygrey-20250-

54.75 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-1008510037Ball bearing (C)12565610037greygrey-20250-

91.13 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-1008510037Ball bearing (C)12586310037greygrey-20250-

82.35 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-1008510037Ball bearing (C)12578110037greygrey-20250-

39.19 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-1008510037Ball bearing (C)12563010037natural whitenatural white-20250-

75.55 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-1008510037Ball bearing (C)12585010037natural whitenatural white-20250-

66.78 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-1008510037Ball bearing (C)12576810037natural whitenatural white-20250-

28.37 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type125220.01 to 320.00-1008510037roller bearing12556010037natural whitenatural white-25250-

37.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-1008512540roller bearing12563710037natural whitenatural white-25250-

73.52 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00Conductivity1008512540roller bearing12584910037natural whitenatural white-25250-

64.73 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00Conductivity1008512540roller bearing12576010037natural whitenatural white-25250-

32.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00Conductivity1008512540roller bearing12555810037natural whitenatural white-25250-

40.89 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00Conductivity1008512540roller bearing12563310037natural whitenatural white-25250-

77.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-1008512540roller bearing12584810037natural whitenatural white-25250-

68.49 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-1008512540roller bearing12576610037natural whitenatural white-25250-

30.74 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-1008512540plain bore15064312540natural whitenatural white-25250-

49.49 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-1008512540plain bore15067212540greygrey-25250-

59.17 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00Conductivity1008512540plain bore15084212540greygrey-25250-

95.54 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00Conductivity1008512540plain bore150110912540greygrey-25250-

85.85 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00Conductivity1008512540plain bore15095612540greygrey-25250-

40.42 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00Conductivity1008512540plain bore15080812540natural whitenatural white-25250-

76.78 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-1008512540plain bore150106412540natural whitenatural white-25250-

67.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-1008512540plain bore15091112540natural whitenatural white-25250-

37.65 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-1008512540Ball bearing (C)15067012540natural whitenatural white-20250-

56.41 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-1008512540Ball bearing (C)15067112540greygrey-20250-

66.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-1008512540Ball bearing (C)15085012540greygrey-20250-

102.46 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-1008512540Ball bearing (C)150111712540greygrey-20250-

92.78 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-1008512540Ball bearing (C)15096412540greygrey-20250-

47.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-1008512540Ball bearing (C)15083812540natural whitenatural white-20250-

83.70 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-1008512540Ball bearing (C)150110012540natural whitenatural white-20250-

74.03 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type150220.01 to 320.00-1008512540Ball bearing (C)15094212540natural whitenatural white-20250-

Loading...

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 70 Shore D Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 80

Tech Support