Wheel: POEV series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-POEV 200R
Part Number
|
---|
B-POEV 200R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
97.46 € | 1 | 5 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 235 | 320.01 to 485.00 | 140 | 110 | 200 | 50 | roller bearing | 235 | 1940 | 200 | 50 | black | no | no | -25 | 400 | - |
Loading...
Wheel Material | Engineering Plastics | Material (details) | Tread material: Rubber, Wheel body material: high-quality nylon 6 | Material | Rubber |
---|---|---|---|---|---|
Product type | fixed castor | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 65 Shore A | Wheel body color | black | Tread hydrolysis-resistant | no |
Rustproof | no | Maximum temperature resistance(°C) | 80 |
This page is Pressed Steel Fixed Castor, B-POEV Series, part number B-POEV 200R.
You can find the detail information about specifications and dimensions on part number B-POEV 200R.
Configure
Basic Attributes
Caster Type
Load capacity at 3 km/h(kg)
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Non-staining
Non-marking
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-POEV 100G-SB-FA |
B-POEV 100G-SG |
B-POEV 100G-SG-FA |
B-POEV 200R-FA |
B-POEV 200R-SB |
B-POEV 200R-SB-FA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.56 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 125 | 140.01 to 220.00 | 100 | 85 | 100 | 32 | plain bore | 125 | 655 | 100 | 32 | blue | yes | yes | -25 | 200 | - | ||
31.70 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 125 | 140.01 to 220.00 | 100 | 85 | 100 | 32 | plain bore | 125 | 556 | 100 | 32 | grey | yes | yes | -25 | 200 | - | ||
39.29 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 125 | 140.01 to 220.00 | 100 | 85 | 100 | 32 | plain bore | 125 | 646 | 100 | 32 | grey | yes | yes | -25 | 200 | - | ||
108.52 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 235 | 320.01 to 485.00 | 140 | 110 | 200 | 50 | roller bearing | 235 | 2221 | 200 | 50 | black | no | no | -25 | 400 | - | ||
111.17 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 235 | 320.01 to 485.00 | 140 | 110 | 200 | 50 | roller bearing | 235 | 1953 | 200 | 50 | blue | yes | yes | -25 | 400 | - | ||
122.21 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 235 | 320.01 to 485.00 | 140 | 110 | 200 | 50 | roller bearing | 235 | 2207 | 200 | 50 | blue | yes | yes | -25 | 400 | - |