Pressed Steel Fixed Castor, B-POEV Series (Part Numbers)

Pressed Steel Fixed Castor, B-POEV Series
Pressed Steel Fixed Castor, Medium Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Nylon Wheel Centre

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: POEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-POEV 60KF
B-POEV 60KF-SG
B-POEV 80G
B-POEV 80G-FA
B-POEV 80G-SB
B-POEV 80G-SB-FA
B-POEV 80G-SG
B-POEV 80G-SG-FA
B-POEV 80KF
B-POEV 80KF-SB
B-POEV 80KF-SG
B-POEV 80KFD
B-POEV 80KFD-SB
B-POEV 80KFD-SG
B-POEV 80R
B-POEV 80R-FA
B-POEV 80R-SB
B-POEV 80R-SB-FA
B-POEV 80R-SG
B-POEV 80R-SG-FA
B-POEV 80XKF-SG
B-POEV 80XR
B-POEV 80XR-FA
B-POEV 80XR-SB
B-POEV 80XR-SB-FA
B-POEV 80XR-SG
B-POEV 80XR-SG-FA
B-POEV 100G
B-POEV 100G-FA
B-POEV 100G-SB
B-POEV 100G-SB-FA
B-POEV 100G-SG
B-POEV 100G-SG-FA
B-POEV 100KA
B-POEV 100KA-FA
B-POEV 100KA-SB
B-POEV 100KA-SB-FA
B-POEV 100KA-SG
B-POEV 100KA-SG-FA
B-POEV 100KAD
B-POEV 100KAD-FA
B-POEV 100KAD-SB
B-POEV 100KAD-SB-FA
B-POEV 100KAD-SG
B-POEV 100KAD-SG-FA
B-POEV 100R
B-POEV 100R-FA
B-POEV 100R-SB
B-POEV 100R-SB-FA
B-POEV 100R-SG
B-POEV 100R-SG-FA
B-POEV 100XKA-SG
B-POEV 100XKA-SG-FA
B-POEV 100XR
B-POEV 100XR-FA
B-POEV 100XR-SB
B-POEV 100XR-SB-FA
B-POEV 100XR-SG
B-POEV 100XR-SG-FA
B-POEV 125G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Non-staining Non-marking Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

41.64 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00100858032Ball bearing (CC)803716034blacknono-20120120

42.44 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00100858032Ball bearing (CC)803546034greyyesyes-20120120

23.94 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00100858032plain bore1023658032blacknono-25140-

30.50 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00100858032plain bore1023838032blacknono-25140-

25.73 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00100858032plain bore1023708032blueyesyes-25140-

32.30 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00100858032plain bore1023838032blueyesyes-25140-

24.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00100858032plain bore1023668032greyyesyes-25140-

31.30 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00100858032plain bore1023828032greyyesyes-25140-

33.05 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00100858032Ball bearing (C)1024118032blacknono-20140-

34.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00100858032Ball bearing (C)1024138032blueyesyes-20140-

33.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00100858032Ball bearing (C)1024048032greyyesyes-20140-

37.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00100858032Ball bearing (C)1024158032blacknono-20140-

39.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00100858032Ball bearing (C)1024158032blueyesyes-20140-

38.16 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00100858032Ball bearing (C)1024158032greyyesyes-20140-

28.20 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00100858032roller bearing1024068032blacknono-25140-

34.76 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00100858032roller bearing1024068032blacknono-25140-

30.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00100858032roller bearing1023988032blueyesyes-25140-

36.57 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00100858032roller bearing1024188032blueyesyes-25140-

29.02 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00100858032roller bearing1024048032greyyesyes-25140-

35.56 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type10280.01 to 140.00100858032roller bearing1024308032greyyesyes-25140-

51.15 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12580.01 to 140.001008510030Ball bearing (C)1024098032greyyesyes-20140-

31.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type15080.01 to 140.001008512540roller bearing1024038032blacknono-25140-

38.50 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type19080.01 to 140.001008515050roller bearing1024258032blacknono-25140-

33.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type19080.01 to 140.001008515050roller bearing1024028032blueyesyes-25140-

40.30 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type23580.01 to 140.001008520050roller bearing1024258032blueyesyes-25140-

32.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type23580.01 to 140.001008520050roller bearing1024048032greyyesyes-25140-

39.30 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type10280.01 to 140.00100858032roller bearing1024248032greyyesyes-25140-

30.08 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032plain bore12555210032blacknono-25200-

37.67 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032plain bore12563010032blacknono-25200-

32.99 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032plain bore12555810032blueyesyes-25200-

40.56 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032plain bore12565510032blueyesyes-25200-

31.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032plain bore12555610032greyyesyes-25200-

39.29 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032plain bore12564610032greyyesyes-25200-

38.44 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032Ball bearing (C)12559010032blacknono-20200-

46.01 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032Ball bearing (C)12563010032blacknono-20200-

41.33 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032Ball bearing (C)12558810032blueyesyes-20200-

48.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032Ball bearing (C)12567710032blueyesyes-20200-

40.05 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032Ball bearing (C)12558810032greyyesyes-20200-

47.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032Ball bearing (C)12567510032greyyesyes-20200-

42.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032Ball bearing (C)12559810032blacknono-20200-

50.34 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032Ball bearing (C)12568210032blacknono-20200-

45.64 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032Ball bearing (C)12559410032blueyesyes-20200-

53.21 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032Ball bearing (C)12568210032blueyesyes-20200-

44.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032Ball bearing (C)12564010032greyyesyes-20200-

51.94 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032Ball bearing (C)12568710032greyyesyes-20200-

35.42 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032roller bearing12559510032blacknono-25200-

43.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032roller bearing12569510032blacknono-25200-

38.31 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032roller bearing12559610032blueyesyes-25200-

45.90 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032roller bearing12569110032blueyesyes-25200-

37.04 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032roller bearing12559610032greyyesyes-25200-

44.61 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032roller bearing12569510032greyyesyes-25200-

57.35 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125140.01 to 220.001008510032Ball bearing (CC)12564610032greyyesyes-20200-

64.93 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.001008512537Ball bearing (CC)12568310032greyyesyes-20200-

39.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.001008512537roller bearing12565710032blacknono-25200-

46.73 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.001008512537roller bearing12568410032blacknono-25200-

42.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.001008512537roller bearing12565510032blueyesyes-25200-

49.64 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.001008512537roller bearing12568410032blueyesyes-25200-

40.76 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.001008512537roller bearing12566110032greyyesyes-25200-

48.35 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.001008512537roller bearing12568910032greyyesyes-25200-

40.27 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150220.01 to 320.001008512537plain bore15069312537blacknono-25250-

Loading...

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6 Material Rubber
Product type fixed castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 65 Shore A Wheel body color black Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 80

Tech Support