Wheel: POSI series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B-POSI 100G
Part Number
|
---|
B-POSI 100G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total height (mm) | Weight (g) | Wheel diameter (mm) | Tread color | Non-staining | Non-marking | Maximum temperature resistance (°C) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
58.37 € | 1 | 7 Days | 125 | 644 | 100 | black | no | no | 250 | 100 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Mounting Height H(mm) | 125 | Load Range(daN) | 80.01 to 140.00 |
---|---|---|---|---|---|
Wheel Material | Engineering Plastics | Plate Length L(mm) | 100 | Plate Width W(mm) | 85 |
Wheel Dia. D(mm) | 100 | Wheel Width B(mm) | 35 | Bearing type | plain bore |
Material (details) | Tread material: Rubber, Wheel body material: highly heat-resistant thermoplastic | Material | Rubber | Product type | fixed castor |
Wheel width(mm) | 40 | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 75 Shore A | Wheel body color | dark grey | Tread hydrolysis-resistant | no |
Rustproof | no | Minimum temperature resistance(°C) | -25 |
This page is Pressed Steel Fixed Castor, B-POSI Series, part number B-POSI 100G.
You can find the detail information about specifications and dimensions on part number B-POSI 100G.
Configure
Basic Attributes
Type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Tread color
Non-staining
Non-marking
Maximum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B-POSI 125G |
B-POSI 125G-SG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total height (mm) | Weight (g) | Wheel diameter (mm) | Tread color | Non-staining | Non-marking | Maximum temperature resistance (°C) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
95.05 € | 1 | 7 Days | 150 | 834 | 125 | black | no | no | 250 | 120 | ||
98.52 € | 1 | 7 Days | 150 | 844 | 125 | dark grey | yes | yes | 240 | 120 |