Wheel: SE series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BSD-SE 200K-35-SG
Part Number
|
---|
BSD-SE 200K-35-SG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Wheel body color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
461.66 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 330 | Up to 35.00 | 175 | 140 | 250 | 65 | 260 | 8577 | 200 | 50 | grey | silver | yes | yes | 1200 |
Loading...
Wheel Material | Steel | Bearing type | Ball bearing | Material (details) | Tread material: Rubber, Wheel body material: thick-walled pressed steel |
---|---|---|---|---|---|
Material | Rubber | Product type | twin wheel fixed castor | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 65 Shore A | Tread hydrolysis-resistant | no |
Rustproof | no | Maximum temperature resistance(°C) | 80 | Minimum temperature resistance(°C) | -20 |
This page is Heavy Duty Welded Steel Twin Wheel Fixed Castor, BSD-SE Series, part number BSD-SE 200K-35-SG.
You can find the detail information about specifications and dimensions on part number BSD-SE 200K-35-SG.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Wheel body color
Non-staining
Non-marking
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BSD-SE 160K-35 |
BSD-SE 160K-35-SG |
BSD-SE 200K-35 |
BSD-SE 250K |
BSD-SE 300K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Wheel body color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
420.66 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 215 | 750.01 or More | 175 | 140 | 150 | 50 | 220 | 7110 | 160 | 50 | black | anthracite | no | no | 900 | ||
433.83 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 220 | 750.01 or More | 175 | 140 | 160 | 50 | 220 | 7110 | 160 | 50 | grey | silver | yes | yes | 900 | ||
445.20 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 260 | Up to 35.00 | 175 | 140 | 200 | 50 | 260 | 8540 | 200 | 50 | black | anthracite | no | no | 1200 | ||
887.51 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 125 | Up to 35.00 | 255 | 200 | 80 | 40 | 330 | 18500 | 250 | 63 | black | anthracite | no | no | 1700 | ||
1,155.90 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 245 | Up to 35.00 | 255 | 200 | 160 | 50 | 380 | 25000 | 300 | 75 | black | anthracite | no | no | 2000 |