Heavy Duty Welded Steel Twin Wheel Fixed Castor, BSD-VSTH Series (Part Numbers)

Heavy Duty Welded Steel Twin Wheel Fixed Castor, BSD-VSTH Series
Heavy Duty Welded Steel Twin Wheel Fixed Castor, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Steel Wheel Centre, BSD-VSTH Series

Bracket: BSD series

  • particularly robust welded steel construction, zinc-plated, yellow-passivated, Cr6-free or lacquered, red

Wheel: VSTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: steel

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C
  • Fixed castors: long side of plate parallel to the wheel axle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BSD-VSTH 80K

Part Number
BSD-VSTH 80K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

274.20 €

1 7 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 265 Load Range(daN) 485.01 to 750.00
Wheel Material Steel Plate Length L(mm) 140 Plate Width W(mm) 110
Wheel Dia. D(mm) 200 Wheel Width B(mm) 50 Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: steel Material Polyurethane Product type twin wheel fixed castor
Total height(mm) 125 Weight(g) 3210 Wheel diameter(mm) 80
Wheel width(mm) 40 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 92 Shore A Tread color light brown Wheel body color silver
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20
Load capacity at 4 km/h(kg) 520

This page is Heavy Duty Welded Steel Twin Wheel Fixed Castor, BSD-VSTH Series, part number BSD-VSTH 80K.
You can find the detail information about specifications and dimensions on part number BSD-VSTH 80K.

Tech Support