Heavy Duty Welded Steel Fixed Castor, BS-GB Series (Part Numbers)

Heavy Duty Welded Steel Fixed Castor, BS-GB Series
Heavy Duty Welded Steel Fixed Castor, Heavy Duty Wheel, with Blickle Besthane® Polyurethane Tread, with Cast Iron Wheel Centre, BS-GB Series

Bracket: BS series

  • particularly robust welded steel construction
  • zinc-plated, yellow-passivated, Cr6-free

Wheel: GB series

  • tread: high-quality polyurethane elastomer Blickle Besthane®, hardness 92 Shore A, colour brown, non-marking, non-staining
  • wheel centre: rugged grey cast iron, with grease nipple from wheel Ø 150 mm, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BS-GB 128K
BS-GB 128K-FS
BS-GB 150K
BS-GB 150K-FS
BS-GB 152K
BS-GB 152K-FS
BS-GB 154K
BS-GB 154K-FS
BS-GB 160K
BS-GB 160K-FS
BS-GB 200K
BS-GB 200K-FS
BS-GB 202K
BS-GB 202K-FS
BS-GB 250K
BS-GB 250K-FS
BS-GB 252K
BS-GB 252K-FS
BS-GB 300K
BS-GB 302K
BS-GB 304K
BS-GB 360K
BS-GB 364K
BS-GB 402K
BS-GB 406K
BS-GB 504K
BS-GB 604K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

218.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205750.01 or More14011015080170444312560850

283.11 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205750.01 or More14011016050170501312560850

233.77 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type205750.01 or More14011016050200465015050800

302.57 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020050200539115050800

255.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More14011020050200509515060950

324.20 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type255750.01 or More14011020080200577115060950

403.83 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type255Up to 35.00175140200802058304150801200

508.33 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305Up to 35.00175140250602059000150801200

239.32 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305750.01 or More14011025060205468016050800

308.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305750.01 or More14011025080205560016050800

256.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type305Up to 35.00140110250802455840200501000

330.77 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type355Up to 35.00140110300602456793200501000

404.73 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type355Up to 35.001751403008025510860200801600

497.31 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type370Up to 35.0017514030010025510860200801600

438.11 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type430Up to 35.001751403607530511630250601500

542.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type430Up to 35.0017514036012030513200250601500

512.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type470Up to 35.001751404008030513920250801800

624.17 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type480Up to 35.0017514040012530515812250801800

614.38 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type630Up to 35.0017514050015035515200300601800

706.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type730Up to 35.0017514060020035518300300802400

1,456.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type355Up to 35.0020016030090370267903001003000

1,677.23 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type470Up to 35.002001604007543027350360752500

2,074.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type580Up to 35.00255200520100430387803601203800

2,103.88 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type710Up to 35.0020016062020047032650400803000

2,310.74 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type145Up to 35.0025520010055480527004001255000

5,624.93 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type145Up to 35.00400300100556301180005001507500

7,551.93 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170Up to 35.004003001255573019780060020012000

Loading...

  1. 1

Basic information

Wheel Material Others Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron
Material Polyurethane Product type fixed castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 92 Shore A Tread color brown
Wheel body color silver Tread hydrolysis-resistant yes Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support