Wheel: GST series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BS-GST 160K
Part Number
|
---|
BS-GST 160K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
238.19 € | 1 | 7 Days | 305 | 485.01 to 750.00 | 140 | 110 | 250 | 60 | 205 | 4790 | 160 | 50 | 600 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Others | Bearing type | Ball bearing |
---|---|---|---|---|---|
Material (details) | Tread material: Polyurethane, Wheel body material: rugged grey cast iron | Material | Polyurethane | Product type | fixed castor |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 75 Shore A |
Tread color | green | Wheel body color | silver | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 70 | Minimum temperature resistance(°C) | -20 |
This page is Heavy Duty Welded Steel Fixed Castor, BS-GST Series, part number BS-GST 160K.
You can find the detail information about specifications and dimensions on part number BS-GST 160K.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BS-GST 127K-FS |
BS-GST 150K |
BS-GST 150K-FS |
BS-GST 160K-FS |
BS-GST 200K |
BS-GST 200K-FS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
259.98 € | 1 | 23 Days | 255 | 320.01 to 485.00 | 140 | 110 | 200 | 80 | 170 | 4690 | 125 | 50 | 450 | ||
204.60 € | 1 | 7 Days | 255 | 485.01 to 750.00 | 140 | 110 | 200 | 80 | 200 | 4427 | 150 | 50 | 570 | ||
273.40 € | 1 | 23 Days | 305 | 485.01 to 750.00 | 140 | 110 | 250 | 60 | 200 | 5127 | 150 | 50 | 570 | ||
306.99 € | 1 | 23 Days | 305 | 485.01 to 750.00 | 140 | 110 | 250 | 80 | 205 | 5000 | 160 | 50 | 600 | ||
241.80 € | 1 | 7 Days | 305 | 750.01 or More | 140 | 110 | 250 | 80 | 245 | 6100 | 200 | 50 | 800 | ||
315.82 € | 1 | 23 Days | 355 | 750.01 or More | 140 | 110 | 300 | 80 | 245 | 6872 | 200 | 50 | 800 |