Heavy Duty Welded Steel Fixed Castor, BS-GTH Series (Part Numbers)

Heavy Duty Welded Steel Fixed Castor, BS-GTH Series
Heavy Duty Welded Steel Fixed Castor, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Cast Iron Wheel Centre, BS-GTH Series

Bracket: BS series

  • particularly robust welded steel construction
  • zinc-plated, yellow-passivated, Cr6-free

Wheel: GTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: rugged grey cast iron, lacquered, colour silver

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BS-GTH 127K
BS-GTH 127K-FS
BS-GTH 150K
BS-GTH 150K-FS
BS-GTH 160K
BS-GTH 160K-FS
BS-GTH 200K
BS-GTH 200K-FS
BS-GTH 201K
BS-GTH 201K-FS
BS-GTH 202K
BS-GTH 202K-FS
BS-GTH 250K
BS-GTH 250K-FS
BS-GTH 252K
BS-GTH 252K-FS
BS-GTH 300K
BS-GTH 302K
BS-GTH 304K
BS-GTH 360K
BS-GTH 364K
BS-GTH 402K
BS-GTH 406K
BS-GTH 504K
BS-GTH 604K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

177.11 €

1 7 Days 245485.01 to 750.0014011020050170405912550700

241.81 €

1 23 Days 245485.01 to 750.0014011020060170439012550700

197.84 €

1 5 Days 245750.01 or More14011020060200465015050800

266.64 €

1 23 Days 255750.01 or More14011020080200556815050800

201.42 €

1 7 Days 255750.01 or More14011020080205491016050800

270.22 €

1 23 Days 305750.01 or More14011025060205561016050800

220.43 €

1 5 Days 305Up to 35.00140110250602455815200501000

294.45 €

1 7 Days 305Up to 35.00140110250802456848200501000

256.75 €

1 23 Days 305Up to 35.00140110250802456780200601400

330.77 €

1 23 Days 355Up to 35.00140110300602456926200601400

362.60 €

1 5 Days 355Up to 35.001751403008025510900200801600

455.18 €

1 23 Days 370Up to 35.0017514030010025512700200801600

375.56 €

1 5 Days 430Up to 35.001751403607530511630250601500

479.55 €

1 23 Days 430Up to 35.0017514036012030513300250601500

425.62 €

1 7 Days 470Up to 35.001751404008030513875250801800

537.74 €

1 23 Days 480Up to 35.0017514040012530515600250801800

591.23 €

1 7 Days 630Up to 35.0017514050015035514960300601800

647.55 €

1 5 Days 730Up to 35.0017514060020035517978300802400

1,335.71 €

1 7 Days 470Up to 35.00200160400100370267903001003000

1,584.40 €

1 23 Days 478Up to 35.0020016041511543027330360752500

1,930.75 €

1 7 Days 355Up to 35.00255200300100430387803601203800

2,073.50 €

1 23 Days 358Up to 35.0020016030510547032650400803000

2,179.44 €

1 7 Days 480Up to 35.00255200420115480555004001255000

5,211.38 €

1 23 Days 480Up to 35.004003004201156301180005001507500

6,883.98 €

1 23 Days 520Up to 35.0040030046014573019780060020012000

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Others Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: rugged grey cast iron Material Polyurethane Product type fixed castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 92 Shore A
Tread color light brown Wheel body color silver Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support