Wheel: P series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BS-P 410K
Part Number
|
---|
BS-P 410K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
435.23 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 623 | 320.01 to 485.00 | 536 | 165 | 470 | 9948 | 400 | 100 | 350 |
Loading...
Wheel Material | Steel | Plate Length L(mm) | 200 | Plate Width W(mm) | 160 |
---|---|---|---|---|---|
Bearing type | Ball bearing | Material (details) | Tread material: Rubber, Wheel body material: pressed steel | Material | Rubber |
Product type | fixed castor | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 60 Shore A | Tread color | black | Wheel body color | silver |
Tread hydrolysis-resistant | no | Non-staining | no | Rustproof | no |
Non-marking | no | Maximum temperature resistance(°C) | 50 | Minimum temperature resistance(°C) | -20 |
This page is Heavy Duty Welded Steel Fixed Castor, BS-P Series, part number BS-P 410K.
You can find the detail information about specifications and dimensions on part number BS-P 410K.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BS-P 420K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
460.67 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 675 | 485.01 to 750.00 | 500 | 130 | 478 | 10520 | 415 | 115 | 525 |